1

Angle fairlead - 381 : made from polished stainless steel AISI 316L

Manufacturer TR INOX
Description Angle fairlead 01.381
Part number 01.381
Product selection
Selector Code A B C D E F
1 01.381 325 mm 90 mm 100 mm 40 mm 240 mm Ø 10 mm
Code
A
B
C
D
E
F
Contact the supplier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX