1

Grade-8 Lifting Eye Nuts

Manufacturer TOWNLEY
Description Grade-8 Lifting Eye Nuts, Size M08
Part Number HTEN08
Product selection
Selector Part Number Description Type B C D E G Weight (kg) WLL F2 (t) Size A Diameter
1 HTEN08 Grade-8 Lifting Eye Nuts, Size M08 Metric Coarse 27 30 12 48 10 0.17 0.2 M08
2 HTEN12 Grade-8 Lifting Eye Nuts, Size M12 Metric Coarse 27 30 12 48 10 0.17 0.4 M12
3 HTEN16 Grade-8 Lifting Eye Nuts, Size M16 Metric Coarse 34 34 15 56 14 0.37 1 M16
4 HTEN20 Grade-8 Lifting Eye Nuts, Size M20 Metric Coarse 41 40 17 70 16 0.6 1.6 M20
Part Number
Description
Type
B
C
D
E
G
Weight (kg)
WLL F2 (t)
Size A Diameter
Documentation
Contact the supplier
TOWNLEY Established in 1911, Townley manufacture a premium range of high quality lifting and rigging components. Trusted by the industry for more than 100 years, our products are routinely used in many of the country’s largest mining and infrastructure projects, where performance and reliability is paramount.
TOWNLEY