1

Clevis & Eye Rigging Screws

Manufacturer TOWNLEY
Description Clevis & Eye Rigging Screws, Type Grade L, Nominal Size M10
Part Number RSCEL10
Product selection
Selector Part Number Description Type Working Load Limit (t) Nominal Size A Closed A Open B C D E F G H J K Weight (kg)
1 RSCEL10 Clevis & Eye Rigging Screws, Type Grade L, Nominal Size M10 Grade L 0.3 M10 260 385 30 14 30 8.5 180 11 21 7 10 0.41
8 RSCEL12 Clevis & Eye Rigging Screws, Type Grade L, Nominal Size M12 Grade L 0.5 M12 335 525 36 15 35 8.5 230 14 30 9 10 0.88
9 RSCEL16 Clevis & Eye Rigging Screws, Type Grade L, Nominal Size M16 Grade L 0.75 M16 355 535 45 20 40 9 230 17 36 12 12 1.23
10 RSCEL20 Clevis & Eye Rigging Screws, Type Grade L, Nominal Size M20 Grade L 1.25 M20 385 550 55 22 46 10.5 230 21 42 14 16 2.04
11 RSCEL24 Clevis & Eye Rigging Screws, Type Grade L, Nominal Size M24 Grade L 2.5 M24 555 735 59 30 58 13 360 25 51 17 20 3.78
12 RSCE10P Clevis & Eye Rigging Screws, Type Grade P, Nominal Size M10 Grade P 0.6 M10 260 385 30 14 30 8.5 180 11 21 7 10 0.41
13 RSCE12P Clevis & Eye Rigging Screws, Type Grade P, Nominal Size M12 Grade P 1 M12 335 525 36 15 35 8.5 230 14 30 9 10 0.88
14 RSCE16P Clevis & Eye Rigging Screws, Type Grade P, Nominal Size M16 Grade P 1.6 M16 355 535 45 20 40 9 230 17 36 12 12 1.23
15 RSCE20P Clevis & Eye Rigging Screws, Type Grade P, Nominal Size M20 Grade P 2.5 M20 385 550 55 22 46 10.5 230 21 42 14 16 2.04
2 RSCE24P Clevis & Eye Rigging Screws, Type Grade P, Nominal Size M24 Grade P 4 M24 555 735 59 30 58 13 360 25 51 17 20 3.78
3 RSCE10S Clevis & Eye Rigging Screws, Type Grade S, Nominal Size M10 Grade S 0.8 M10 260 385 30 14 30 8.5 180 11 21 7 10 0.41
4 RSCE12S Clevis & Eye Rigging Screws, Type Grade S, Nominal Size M12 Grade S 1.2 M12 335 525 36 15 35 8.5 230 14 30 9 10 0.88
5 RSCE16S Clevis & Eye Rigging Screws, Type Grade S, Nominal Size M16 Grade S 2 M16 355 535 45 20 40 9 230 17 36 12 12 1.23
6 RSCE20S Clevis & Eye Rigging Screws, Type Grade S, Nominal Size M20 Grade S 3.2 M20 385 550 55 22 46 10.5 230 21 42 14 16 2.04
7 RSCE24S Clevis & Eye Rigging Screws, Type Grade S, Nominal Size M24 Grade S 5 M24 555 735 59 30 58 13 360 25 51 17 20 3.78
Part Number
Description
Type
Working Load Limit (t)
Nominal Size
A Closed
A Open
B
C
D
E
F
G
H
J
K
Weight (kg)
Documentation
Contact the supplier
TOWNLEY Established in 1911, Townley manufacture a premium range of high quality lifting and rigging components. Trusted by the industry for more than 100 years, our products are routinely used in many of the country’s largest mining and infrastructure projects, where performance and reliability is paramount.
TOWNLEY