Tommy Screws, DIN 6304, with fixed pin, without thrust pad, form E

Standard DIN 6304
Description Tommy Screws, DIN 6304, with fixed pin, without thrust pad, form E, DIN 6304-M6-40-E
Product selection
Selector D1 L1 (mm) D2 (mm) D3 (mm) L2 (mm) L3 (mm) L4 (mm) G (g)
1 M6 40 12 5 10 50 30 21
2 M6 50 12 5 10 50 40 23
7 M8 50 14 6 12 60 35 40
8 M8 60 14 6 12 60 45 45
9 M10 60 18 8 14 80 40 80
10 M10 70 18 8 14 80 50 85
11 M12 70 20 10 18 100 50 140
12 M12 80 20 10 18 100 60 145
13 M16 75 24 12 20 120 55 260
14 M16 90 24 12 20 120 70 285
3 M16 110 24 12 20 120 90 310
4 M20 75 30 16 28 140 55 470
5 M20 90 30 16 28 140 70 500
6 M20 110 30 16 28 140 90 540
D1
L1 (mm)
D2 (mm)
D3 (mm)
L2 (mm)
L3 (mm)
L4 (mm)
G (g)