1

TA1 Series Linear Actuator

Manufacturer TiMOTION Technology
Description Linear Actuator TA1-1C-050213-011110-01010
Part number TA1-1C-050213-011110-01010
Product selection
Selector Load and speed Code Motor Speed Load
Push(N)
Load
Pull (N)
Self Locking Force (N) Typical Current
No Load 32V DC (A)
Typical Current
With Load 24V DC (A)
Typical Speed
No load 32V DC (mm/s)
Typical Speed
With Load 24V DC (mm/s)
1 C 2600RPM, Duty Cycle 10% 5000 4000 5000 0.8 3.5 8.0 4.1
2 D 2600RPM, Duty Cycle 10% 6000 4000 6000 0.8 3.5 6.0 3.1
3 F 2600RPM, Duty Cycle 10% 2500 2500 2500 0.8 3.2 15.9 8.3
4 G 2600RPM, Duty Cycle 10% 2000 2000 2000 0.8 2.8 21.4 12.1
5 H 2600RPM, Duty Cycle 10% 1000 1000 1000 0.8 2.1 32.1 19.1
6 J 2600RPM, Duty Cycle 10% 3500 3500 3500 0.8 3.6 11.9 6.0
7 K 2600RPM, Duty Cycle 10% 8000 4000 8000 0.8 4.0 5.4 2.7
8 L 3400RPM, Duty Cycle 10% 6000 4000 6000 1.0 4.2 7.3 4.1
9 N 3400RPM, Duty Cycle 10% 2500 2500 2500 1.0 4.1 19.4 11.1
10 O 3400RPM, Duty Cycle 10% 2000 2000 2000 1.0 4.0 26.1 14.9
11 P 3400RPM, Duty Cycle 10% 1000 1000 1000 1.0 3.0 39.0 23.4
12 Q 3400RPM, Duty Cycle 10% 3500 3500 3500 1.0 4.6 14.5 7.9
13 R 3400RPM, Duty Cycle 10% 8000 4000 8000 1.0 5.0 6.6 3.5
14 T 3400RPM, Duty Cycle 10% 5000 4000 5000 1.0 4.2 9.8 5.4
15 Y 3800RPM, Duty Cycle 10% 8000 4000 8000 1.2 5.3 7.7 4.4
16 B 3800RPM, Duty Cycle 10% 10000 4000 10000 1.2 5.3 5.7 3.2
17 U 3800RPM, Duty Cycle 10% 5000 4000 5000 1.2 4.7 11.3 6.6
18 W 3800RPM, Duty Cycle 10% 2500 2500 2500 1.2 4.6 23.0 13.4
19 Z 3800RPM, Duty Cycle 10% 3500 3500 3500 1.2 5.3 16.8 9.8
Load and speed Code
Motor Speed
Load
Push(N)
Load
Pull (N)
Self Locking Force (N)
Typical Current
No Load 32V DC (A)
Typical Current
With Load 24V DC (A)
Typical Speed
No load 32V DC (mm/s)
Typical Speed
With Load 24V DC (mm/s)
Documentation