1

Gravity Rotary Ring UU Type

Manufacturer Tianjin YiYun Rigging Co., Ltd.
Description Gravity Rotary Ring UU Type YD-086-007
Part number YD-086-007
Product selection
Selector Model Size WLL/T B (mm) K L C A (mm) D (mm) G H (mm) Weight (kg)
1 YD-086-007 0.75 0.75 31 102 128 13 15 10 6 22 0.5
2 YD-086-015 1.5 1.5 40 112 152 20 18 13 8 26 0.9
3 YD-086-030 3 3 53 158 208 25 23 19 10 32 2.3
4 YD-086-050 5 5 67 205 267 31 32 22 14 37 4.4
5 YD-086-085 8.5 8.5 78 258 326 34 40 30 14 54 7.6
6 YD-086-100 10 10 106 314 410 48 42 38 25 54 19.5
7 YD-086-150 15 15 119 332 436 52 48 38 25 57 21.7
8 YD-086-250 25 25 137 405 535 65 62 51 30 70 39.5
9 YD-086-350 35 35 154 428 558 65 62 51 33 70 46.2
10 YD-086-600 60 60 270 670 890 110 100 80 75 75 50
Model
Size
WLL/T
B (mm)
K
L
C
A (mm)
D (mm)
G
H (mm)
Weight (kg)
Contact the supplier
Tianjin YiYun Rigging Co., Ltd. Liftings & Riggings
Tianjin YiYun Rigging Co., Ltd.
天津义云动力机械有限公司