2

Bow Shackles YH18 Series

Manufacturer Tianjin YiYun Rigging Co., Ltd.
Description Bow Shackles YH18 Series YH1801-BY
Part number YH1801-BY
Product selection
Selector Products code Working load limit M(4) (t) Working load limit S(6) Working load limit T(8) d D C S W Thread
1 YH1801 2.5 4 5 25 28 45 63 28 M28
2 YH1802 3.2 5 6.3 28 31.5 50 71 31.5 M30
3 YH1803 4 6.3 8 31 35.5 56 80 35 M35
4 YH1804 5 8 10 35 40 63 90 40 M40
5 YH1805 6.3 10 12.5 40 45 71 100 45 M45
6 YH1806 8 12.5 16 45 50 80 112 50 M50
7 YH1807 10 16 20 50 56 90 125 56 M56
8 YH1808 12.5 20 25 56 63 100 140 63 M62
9 YH1809 16 25 32 63 71 112 160 71 M70
10 YH1810 20 32 40 71 80 125 180 80 M80
11 YH1811 25 40 50 80 90 140 200 90 M90
12 YH1812 32 50 63 90 100 160 224 100 M100
13 YH1813 40 63 - 100 112 180 250 112 M110
14 YH1814 50 80 - 112 125 200 280 125 M125
15 YH1815 63 100 - 125 140 224 315 140 M140
16 YH1816 80 - - 140 160 250 355 160 M160
17 YH1817 100 - - 160 180 280 400 180 M180
Products code
Working load limit M(4) (t)
Working load limit S(6)
Working load limit T(8)
d
D
C
S
W
Thread
Contact the supplier
Tianjin YiYun Rigging Co., Ltd. Liftings & Riggings
Tianjin YiYun Rigging Co., Ltd.
天津义云动力机械有限公司