1

Universal fasteners

Manufacturer THOPTEC
Description Universal fasteners
Part number UME-110-45-10
Omniclass number 23.27.39.00
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) S (mm) Plattenstärke (mm)
1 UME-110-45-10 11 4.5 8 2 5 7 2 2.5 1 0.75 to 1.25
2 UME-110-45-20 11 4.5 8 2 5 7 2 2.5 2 1.5 to 2.5
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
S (mm)
Plattenstärke (mm)
Documentation
Contact the supplier
THOPTEC Manufacturer of elastic mounting elements and accessories for componets within electronic devices
THOPTEC Entwicklungs & Vertriebs GmbH
Users Who Downloaded This Product Also Downloaded
Page