1

Fly screens

Manufacturer THOPTEC
Description Fly screens
Part number FG-30-SF
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm)
1 FG-30-SF 33 24 R 3.5 4
2 FG-30-SN 33 24 R 3.5 2.6
3 FG-40-SF 43 32 R 4.0 4.5
4 FG-40-SN 43 32 R 4.0 4
5 FG-50-SF-B40 53 40 R 4.5 4.5
6 FG-50-SF-B42 53 42 R 4.5 4.5
7 FG-50-SN-B40 53 40 R 4.5 4
8 FG-50-SN-B42 53 42 R 4.5 4
9 FG-60-SF 64 50 R 7.0 5
10 FG-60-SN 64 50 R 7.0 4
11 FG-80-SF 84 71.5 R 6.0 6
12 FG-80-SN 84 71.5 R 6.0 4
13 FG-92-SF 97 82.5 R 6.5 6
14 FG-92-SN 97 82.5 R 6.5 4
15 FG-119-SF 125 105 R 7.5 8
16 FG-119-SN 125 105 R 7.5 4
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
Documentation
Contact the supplier
THOPTEC Manufacturer of elastic mounting elements and accessories for componets within electronic devices
THOPTEC Entwicklungs & Vertriebs GmbH
Users Who Downloaded This Product Also Downloaded
Page