1

Fan sleeves

Manufacturer THOPTEC
Description Fan sleeves
Part number LM-92-50-20
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) S (mm) Plate thickness (mm)
1 LM-30-100-10 33 30 28 4 22.25 13.25 10 3 1 0.75 to 1.25
2 LM-30-100-20 33 30 28 4 23.25 13.25 10 4 2 1.5 to 2.5
3 LM-40-20-10-F 43 40 38 4.5 14.75 5.25 2 3.5 1 0.75 to 1.25
4 LM-40-20-20-F 43 40 38 4.5 15.75 5.25 2 4.5 2 1.5 to 2.5
5 LM-40-40-10-F 43 40 38 4.5 16.75 7.25 4 3.5 1 0.75 to 1.25
6 LM-40-40-20-F 43 40 38 4.5 17.75 7.25 4 4.5 2 1.5 to 2.5
7 LM-40-100-10 43 40 38 4.5 22.75 13.25 10 3.5 1 0.75 to 1.25
8 LM-40-100-20 43 40 38 4.5 23.75 13.25 10 4.5 2 1.5 to 2.5
9 LM-40-150-10 43 40 38 4.5 27.75 18.25 15 3.5 1 0.75 to 1.25
10 LM-40-150-20 43 40 38 4.5 28.75 18.25 15 4.5 2 1.5 to 2.5
11 LM-40-200-10 43 40 38 4.5 32.75 23.25 20 3.5 1 0.75 to 1.25
12 LM-40-200-20 43 40 38 4.5 33.75 23.25 20 4.5 2 1.5 to 2.5
13 LM-50-25-10-F-B40 53 50 48 4.5 15.25 5.75 2.5 3.5 1 0.75 to 1.25
45 LM-50-25-10-F-B42 53 50 48 4.5 15.25 5.75 2.5 3.5 1 0.75 to 1.25
14 LM-50-25-20-F-B40 53 50 48 4.5 16.5 5.75 2.5 4.5 2 1.5 to 2.5
46 LM-50-25-20-F-B42 53 50 48 4.5 16.5 5.75 2.5 4.5 2 1.5 to 2.5
47 LM-50-100-10-B40 53 50 48 4.5 22.75 13.25 10 3.5 1 0.75 to 1.25
48 LM-50-100-10-B42 53 50 48 4.5 22.75 13.25 10 3.5 1 0.75 to 1.25
49 LM-50-100-20-B40 53 50 48 4.5 23.75 13.25 10 4.5 2 1.5 to 2.5
50 LM-50-100-20-B42 53 50 48 4.5 23.75 13.25 10 4.5 2 1.5 to 2.5
51 LM-50-150-10-B40 53 50 48 4.5 27.75 18.25 15 3.5 1 0.75 to 1.25
52 LM-50-150-10-B42 53 50 48 4.5 27.75 18.25 15 3.5 1 0.75 to 1.25
53 LM-50-150-20-B40 53 50 48 4.5 28.75 18.25 15 4.5 2 1.5 to 2.5
54 LM-50-150-20-B42 53 50 48 4.5 28.75 18.25 15 4.5 2 1.5 to 2.5
55 LM-50-200-10-B40 53 50 48 4.5 32.75 23.35 20 3.5 1 0.75 to 1.25
56 LM-50-200-10-B42 53 50 48 4.5 32.75 23.35 20 3.5 1 0.75 to 1.25
57 LM-50-200-20-B40 53 50 48 4.5 33.75 23.25 20 4.5 2 1.5 to 2.5
58 LM-50-200-20-B42 53 50 48 4.5 33.75 23.25 20 4.5 2 1.5 to 2.5
15 LM-60-30-10 64 60 58 5 17.5 7.5 3 4 1 0.75 to 1.25
16 LM-60-30-20 64 60 58 5 18.5 7.5 3 5 2 1.5 to 2.5
17 LM-60-30-10-F 64 60 58 5 17.5 7.5 3 4 1 0.75 to 1.25
18 LM-60-30-20-F 64 60 58 5 18.5 7.5 3 5 3 1.5 to 2.5
19 LM-60-40-10 64 60 58 5 18.5 8.5 4 4 1 0.75 to 1.25
20 LM-60-40-20 64 60 58 5 19.5 8.5 4 5 2 1.5 to 2.5
21 LM-60-40-10-F 64 60 58 5 18.5 8.5 4 4 1 0.75 to 1.25
22 LM-60-40-20-F 64 60 58 5 19.5 8.5 4 5 2 1.5 to 2.5
23 LM-80-30-10 84 80 77 5.8 17.5 7.5 3 4 1 0.75 to 1.25
24 LM-80-30-20 84 80 77 5.8 18.5 7.5 3 5 2 1.5 to 2.5
25 LM-80-30-10-F 84 80 77 5.8 17.5 7.5 3 4 1 0.75 to 1.25
26 LM-80-30-20-F 84 80 77 5.8 18.5 7.5 3 5 2 1.5 to 2.5
27 LM-80-40-10 84 80 77 5.8 18.5 8.5 4 4 1 0.75 to 1.25
28 LM-80-40-20 84 80 77 5.8 19.5 8.5 4 5 2 1.5 to 2.5
29 LM-80-40-10-F 84 80 77 5.8 18.5 8.5 4 4 1 0.75 to 1.25
30 LM-80-40-20-F 84 80 77 5.8 19.5 8.5 4 5 2 1.5 to 2.5
31 LM-80-50-10 84 80 77 5.8 20.5 9.5 5 4 1 0.75 to 1.25
32 LM-80-50-20 84 80 77 5.8 21.5 9.5 5 5 2 1.5 to 2.5
59 LM-80-50-10-F 84 80 77 5.8 20.5 9.5 5 4 1 0.75 to 1.25
60 LM-80-50-20-F 84 80 77 5.8 21.5 9.5 5 5 2 1.5 to 2.5
33 LM-92-40-10 97 92 89 6 19.5 9.5 4 4 1 0.75 to 1.25
34 LM-92-40-20 97 92 89 6 20.5 9.5 4 5 2 1.5 to 2.5
61 LM-92-40-10-F 97 92 89 6 19.5 9.5 4 4 1 0.75 to 1.25
62 LM-92-40-20-F 97 92 89 6 20.5 9.5 4 5 2 1.5 to 2.5
35 LM-92-50-10 97 92 89 6 21.5 10.5 5 4 1 0.75 to 1.25
36 LM-92-50-20 97 92 89 6 22.5 10.5 5 5 2 1.5 to 2.5
63 LM-92-50-10-F 97 92 89 6 21.5 10.5 5 4 1 0.75 to 1.25
64 LM-92-50-20-F 97 92 89 6 22.5 10.5 5 5 2 1.5 to 2.5
37 LM-92-60-10 97 92 89 6 22.5 11.5 6 4 1 0.75 to 1.25
38 LM-92-60-20 97 92 89 6 23.5 11.5 6 5 2 1.5 to 2.5
65 LM-92-60-10-F 97 92 89 6 22.5 11.5 6 4 1 0.75 to 1.25
66 LM-92-60-20-F 97 92 89 6 23.5 11.5 6 5 2 1.5 to 2.5
39 LM-119-40-10 125 119 116 8 22 9.5 4 4.5 1 0.75 to 1.25
40 LM-119-40-20 125 119 116 8 23 9.5 4 5.5 2 1.5 to 2.5
67 LM-119-40-10-F 125 119 116 8 22 9.5 4 4.5 1 0.75 to 1.25
68 LM-119-40-20-F 125 119 116 8 23 9.5 4 5.5 2 1.5 to 2.5
41 LM-119-50-10 125 119 116 8 24 10.5 5 4.5 1 0.75 to 1.25
42 LM-119-50-20 125 119 116 8 25 10.5 5 5.5 2 1.5 to 2.5
69 LM-119-50-10-F 125 119 116 8 24 10.5 5 4.5 1 0.75 to 1.25
70 LM-119-50-20-F 125 119 116 8 25 10.5 5 5.5 2 1.5 to 2.5
43 LM-119-60-10 125 119 116 8 26 11.5 6 4.5 1 0.75 to 1.25
44 LM-119-60-20 125 119 116 8 27 11.5 6 5.5 2 1.5 to 2.5
71 LM-119-60-10-F 125 119 116 8 26 11.5 6 4.5 1 0.75 to 1.25
72 LM-119-60-20-F 125 119 116 8 27 11.5 6 5.5 2 1.5 to 2.5
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
S (mm)
Plate thickness (mm)
Documentation
Contact the supplier
THOPTEC Manufacturer of elastic mounting elements and accessories for componets within electronic devices
THOPTEC Entwicklungs & Vertriebs GmbH