1

Fan guard - EMI/FRI - shields

Manufacturer THOPTEC
Description Fan guard - EMI/FRI - shields
Part number LEB-40-SH-25
Omniclass number 23.27.39.00
Product selection
Selector Order No. A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm)
1 LEB-30-RE-20 32 24 R 2.10 2 2.5 0.2 -
2 LEB-30-SE-20 32 24 R 2.10 2 2.25 0.2 -
3 LEB-30-SH-20 30 24 R 3.00 2 2.25 0.2 Ø 3.5
4 LEB-40-RE-25 42 32 R 2.40 2.5 3 0.2 -
5 LEB-40-SE-25 42 32 R 2.40 2.5 2.75 0.2 -
6 LEB-40-SH-25 40 32 R 4.00 2.5 2.75 0.2 Ø 4.8
7 LEB-50-RE-30-B40 52 40 R 2.40 3 3.5 0.2 -
8 LEB-50-SE-30-B40 52 40 R 2.40 3 3.25 0.2 -
9 LEB-50-SH-30-B40 50 40 R 5.00 3 3.25 0.2 Ø 4.8
10 LEB-50-RE-30-B42 52 42 R 2.40 3 3.5 0.2 -
11 LEB-50-SE-30-B42 52 42 R 2.40 3 3.25 0.2 -
12 LEB-50-SH-30-B42 50 42 R 5.00 3 3.25 0.2 Ø 4.8
13 LEB-60-RE-35 62 50 R 2.70 3.5 4 0.2 -
14 LEB-60-SE-35 62 50 R 2.70 3.5 3.75 0.2 -
15 LEB-60-SH-35 60 50 R 5.00 3.5 3.75 0.2 Ø 5.0
16 LEB-80-RE-35 82 71.5 R 3.20 3.5 4 0.2 -
17 LEB-80-SE-35 82 71.5 R 3.20 3.5 3.75 0.2 -
18 LEB-80-SH-35 80 71.5 R 4.25 3.5 3.75 0.2 Ø 5.0
19 LEB-92-RE-40 94 82.5 R 3.20 4 4.5 0.2 -
20 LEB-92-SE-40 94 82.5 R 3.20 4 4.25 0.2 -
21 LEB-92-SH-40 92 82.5 R 4.75 4 4.25 0.2 Ø 5.0
22 LEB-119-RE-50 121 105 R 4.20 5 5.5 0.2 -
23 LEB-119-SE-50 121 105 R 4.20 5 5.3 0.2 -
24 LEB-119-SH-50 119 105 R 7.00 5 5.3 0.2 Ø 5.5
Order No.
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
Contact the supplier
THOPTEC Manufacturer of elastic mounting elements and accessories for componets within electronic devices
THOPTEC Entwicklungs & Vertriebs GmbH