1

TRA 4613-CL STEN full extension slide for light weight with self close

self close, disconnect, screw holes

Manufacturer Thomas Regout International B.V.
Description TRA 4613CL STEN 300/300 - 13645S41
Part Number 13645S41
height [mm] 45,5
width [mm] 12,7
length [mm] 300
travel [mm] 300
load capacity 10.000 cycles kg/pr 33
load capacity 50.000 cycles kg/pr 30
load capacity 100.000 cycles kg/pr 24
extra options screw holes, self close
Product selection
Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 10.000 cycles kg/pr load capacity 50.000 cycles kg/pr load capacity 100.000 cycles kg/pr extra options Technical Drawing
1 13645S41 TRA 4613CL STEN 300/300 - 13645S41 45,5 12,7 300 300 33 30 24 screw holes, self close Technical Drawing
2 13645S42 TRA 4613CL STEN 350/350 - 13645S42 45,5 12,7 350 350 38 35 29 screw holes, self close Technical Drawing
3 13645S43 TRA 4613CL STEN 400/400 - 13645S43 45,5 12,7 400 400 43 40 34 screw holes, self close Technical Drawing
4 13645S44 TRA 4613CL STEN 450/450 - 13645S44 45,5 12,7 450 450 43 40 34 screw holes, self close Technical Drawing
5 13645S45 TRA 4613CL STEN 500/500 - 13645S45 45,5 12,7 500 500 38 35 29 screw holes, self close Technical Drawing
6 13645S46 TRA 4613CL STEN 550/550 - 13645S46 45,5 12,7 550 550 33 30 24 screw holes, self close Technical Drawing
7 13645S47 TRA 4613CL STEN 600/600 - 13645S47 45,5 12,7 600 600 32 30 24 screw holes, self close Technical Drawing
8 13645S48 TRA 4613CL STEN 650/650 - 13645S48 45,5 12,7 650 650 30 28 22 screw holes, self close Technical Drawing
9 13645S49 TRA 4613CL STEN 700/700 - 13645S49 45,5 12,7 700 700 30 28 22 screw holes, self close Technical Drawing
Part Number
Description
height [mm]
width [mm]
length [mm]
travel [mm]
load capacity 10.000 cycles kg/pr
load capacity 50.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
extra options
Technical Drawing
Product Description

self close, disconnect, screw holes

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.