Thomas Regout International B.V.
By Thomas Regout International B.V.

TR-5513 SOLAR S THIN FULL EXTENSION SLIDE FOR MEDIUM WEIGHTS WITH SOFT CLOSE

soft close, countersunk holes

Manufacturer Thomas Regout International B.V.
Description 103R92F SOLAR S TR5513 350/332
Part Number 103R92F
height [mm] 55,3
width [mm] 13
length [mm] 350
travel [mm] 332
load capacity 10.000 cycles kg/pr 45
load capacity 100.000 cycles kg/pr 38
extra options countersunk holes, integrated soft close
CAD models
Share

Product selection

Index Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr extra options Technical Drawing
1 1 103R92F 103R92F SOLAR S TR5513 350/332 55,3 13 350 332 45 38 countersunk holes, integrated soft close Technical Drawing
2 2 103R93F 103R93F SOLAR S TR5513 400/400 55,3 13 400 400 55 45 countersunk holes, integrated soft close Technical Drawing
3 3 103R94F 103R94F SOLAR S TR5513 450/450 55,3 13 450 450 60 60 countersunk holes, integrated soft close Technical Drawing
4 4 103R95F 103R95F SOLAR S TR5513 500/505 55,3 13 500 505 60 60 countersunk holes, integrated soft close Technical Drawing

Product Description

soft close, countersunk holes

Contact the supplier

Thomas Regout International B.V.

Thomas Regout International B.V.

Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.

Google Map