9

TR-5620 ULF HD E FULL EXTENSION SLIDE FOR HEAVY WEIGHTS WITH DRAWER BRACKET L-SHAPE & SELF CLOSE

pull in, countesunk holes & drawer carier

Manufacturer Thomas Regout International B.V.
Description 112S41F ULF HD E TR5620 300/285
Part Number 112S41F
height [mm] 55,8
width [mm] 18,5
length [mm] 300
travel [mm] 285
load capacity 10.000 cycles kg/pr 94
load capacity 100.000 cycles kg/pr 64
extra options counter sunk holes, drawer carrier, pull in
Product selection
Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr extra options Technical Drawing
1 112S41F 112S41F ULF HD E TR5620 300/285 55,8 18,5 300 285 94 64 counter sunk holes, drawer carrier, pull in Technical Drawing
2 112S42F 112S42F ULF HD E TR5620 350/350 55,8 18,5 350 350 96 73 counter sunk holes, drawer carrier, pull in Technical Drawing
3 112S43F 112S43F ULF HD E TR5620 400/400 55,8 18,5 400 400 97 77 counter sunk holes, drawer carrier, pull in Technical Drawing
4 112S44F 112S44F ULF HD E TR5620 450/450 55,8 18,5 450 450 110 88 counter sunk holes, drawer carrier, pull in Technical Drawing
5 112S45F 112S45F ULF HD E TR5620 500/500 55,8 18,5 500 500 119 90 counter sunk holes, drawer carrier, pull in Technical Drawing
6 112S46F 112S46F ULF HD E TR5620 550/550 55,8 18,5 550 550 118 98 counter sunk holes, drawer carrier, pull in Technical Drawing
7 112S47F 112S47F ULF HD E TR5620 600/600 55,8 18,5 600 600 123 99 counter sunk holes, drawer carrier, pull in Technical Drawing
8 112S48F 112S48F ULF HD E TR5620 700/700 55,8 18,5 700 700 129 103 counter sunk holes, drawer carrier, pull in Technical Drawing
9 112S49F 112S49F ULF HD E TR5620 800/800 55,8 18,5 800 800 121 106 countersunk holes, pull in Technical Drawing
Part Number
Description
height [mm]
width [mm]
length [mm]
travel [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
extra options
Technical Drawing
Product Description

pull in, countesunk holes & drawer carier

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.