1

Supreme TR - 6032 stainless cold drawn solid-beam heavy-duty slide up to 2000kg with screw holes

Manufacturer Thomas Regout International B.V.
Description SUPREME TR6031 - 250/250-31,5 INOX - 13860S028
Part Number 13860S028
load capacity 50.000 cycles kg/pr 410
extra options solid-beam heavy-duty stainless steel slide with screw holes
Product selection
Selector Part Number Description load capacity 50.000 cycles kg/pr extra options
1 13860S028 SUPREME TR6031 - 250/250-31,5 INOX - 13860S028 410 solid-beam heavy-duty stainless steel slide with screw holes
2 13860S038 SUPREME TR6031 - 300/300-31,5 INOX - 13860S038 420 solid-beam heavy-duty stainless steel slide with screw holes
3 13860S048 SUPREME TR6031 - 350/350-31,5 INOX - 13860S048 430 solid-beam heavy-duty stainless steel slide with screw holes
4 13860S058 SUPREME TR6031 - 400/400-31,5 INOX - 13860S058 435 solid-beam heavy-duty stainless steel slide with screw holes
5 13860S068 SUPREME TR6031 - 450/450-31,5 INOX - 13860S068 440 solid-beam heavy-duty stainless steel slide with screw holes
6 13860S078 SUPREME TR6031 - 500/500-31,5 INOX - 13860S078 446 solid-beam heavy-duty stainless steel slide with screw holes
7 13860S088 SUPREME TR6031 - 550/550-31,5 INOX - 13860S088 460 solid-beam heavy-duty stainless steel slide with screw holes
8 13860S098 SUPREME TR6031 - 600/600-31,5 INOX - 13860S098 472 solid-beam heavy-duty stainless steel slide with screw holes
9 13860S108 SUPREME TR6031 - 650/650-31,5 INOX - 13860S108 484 solid-beam heavy-duty stainless steel slide with screw holes
10 13860S118 SUPREME TR6031 - 700/700-31,5 INOX - 13860S118 498 solid-beam heavy-duty stainless steel slide with screw holes
11 13860S128 SUPREME TR6031 - 750/750-31,5 INOX - 13860S128 510 solid-beam heavy-duty stainless steel slide with screw holes
12 13860S138 SUPREME TR6031 - 800/800-31,5 INOX - 13860S138 518 solid-beam heavy-duty stainless steel slide with screw holes
13 13860S148 SUPREME TR6031 - 850/850-31,5 INOX - 13860S148 522 solid-beam heavy-duty stainless steel slide with screw holes
14 13860S158 SUPREME TR6031 - 900/900-31,5 INOX - 13860S158 520 solid-beam heavy-duty stainless steel slide with screw holes
15 13860S168 SUPREME TR6031 - 950/950-31,5 INOX - 13860S168 510 solid-beam heavy-duty stainless steel slide with screw holes
16 13860S178 SUPREME TR6031 - 1000/1000-31,5 INOX - 13860S178 503 solid-beam heavy-duty stainless steel slide with screw holes
17 13860S188 SUPREME TR6031 - 1050/1050-31,5 INOX - 13860S188 484 solid-beam heavy-duty stainless steel slide with screw holes
18 13860S198 SUPREME TR6031 - 1100/1100-31,5 INOX - 13860S198 465 solid-beam heavy-duty stainless steel slide with screw holes
19 13860S208 SUPREME TR6031 - 1150/1150-31,5 INOX - 13860S208 443 solid-beam heavy-duty stainless steel slide with screw holes
20 13860S218 SUPREME TR6031 - 1200/1200-31,5 INOX - 13860S218 420 solid-beam heavy-duty stainless steel slide with screw holes
Part Number
Description
load capacity 50.000 cycles kg/pr
extra options
Product Description

stainless steel, screw holes

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.