1

Supreme Steel TR - 5030 cold drawn solid-beam heavy-duty slide up to 2000kg with screw holes

Manufacturer Thomas Regout International B.V.
Description SUPREME TR5030 - 200/200-30 - 13850S01
Part Number 13850S01
load capacity 50.000 cycles kg/pr 300
extra options solid-beam heavy-duty steel slide with screw holes
Product selection
Selector Part Number Description load capacity 50.000 cycles kg/pr extra options
1 13850S01 SUPREME TR5030 - 200/200-30 - 13850S01 300 solid-beam heavy-duty steel slide with screw holes
2 13850S02 SUPREME TR5030 - 250/250-30 - 13850S02 310 solid-beam heavy-duty steel slide with screw holes
3 13850S03 SUPREME TR5030 - 300/300-30 - 13850S03 320 solid-beam heavy-duty steel slide with screw holes
4 13850S04 SUPREME TR5030 - 350/350-30 - 13850S04 330 solid-beam heavy-duty steel slide with screw holes
5 13850S05 SUPREME TR5030 - 400/400-30 - 13850S05 340 solid-beam heavy-duty steel slide with screw holes
6 13850S06 SUPREME TR5030 - 450/450-30 - 13850S06 350 solid-beam heavy-duty steel slide with screw holes
7 13850S07 SUPREME TR5030 - 500/500-30 - 13850S07 360 solid-beam heavy-duty steel slide with screw holes
8 13850S08 SUPREME TR5030 - 550/550-30 - 13850S08 370 solid-beam heavy-duty steel slide with screw holes
9 13850S09 SUPREME TR5030 - 600/600-30 - 13850S09 380 solid-beam heavy-duty steel slide with screw holes
10 13850S10 SUPREME TR5030 - 650/650-30 - 13850S10 370 solid-beam heavy-duty steel slide with screw holes
11 13850S11 SUPREME TR5030 - 700/700-30 - 13850S11 360 solid-beam heavy-duty steel slide with screw holes
12 13850S12 SUPREME TR5030 - 750/750-30 - 13850S12 350 solid-beam heavy-duty steel slide with screw holes
13 13850S13 SUpREME TR5030 - 800/800-30 - 13850S13 340 solid-beam heavy-duty steel slide with screw holes
14 13850S14 SUPREME TR5030 - 850/850-30 - 13850S15 330 solid-beam heavy-duty steel slide with screw holes
15 13850S15 SUPREME TR5030 - 900/900-30 - 13850S15 310 solid-beam heavy-duty steel slide with screw holes
16 13850S16 SUPREME TR5030 - 950/950-30 - 13850S16 300 solid-beam heavy-duty steel slide with screw holes
17 13850S17 SUPREME TR5030 - 1000/1000-30 - 13850S17 290 solid-beam heavy-duty steel slide with screw holes
18 13850S18 SUPREME TR5030 - 1050/1050-30 - 13850S18 280 solid-beam heavy-duty steel slide with screw holes
19 13850S19 SUPREME TR5030 - 1100/1100-30 - 13850S19 270 solid-beam heavy-duty steel slide with screw holes
20 13850S20 SUPREME TR5030 - 1150/1150-30 - 13850S20 260 solid-beam heavy-duty steel slide with screw holes
21 13850S21 SUPREME TR5030 - 1200/1200-30 - 13850S21 250 solid-beam heavy-duty steel slide with screw holes
Part Number
Description
load capacity 50.000 cycles kg/pr
extra options
Product Description

steel, screw holes

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.