1

Supreme TR - 4024 Bilex ALU full 2-way extension cold drawn solid-beam heavy-duty slide up to 2000kg with screw holes

Manufacturer Thomas Regout International B.V.
Description SUPREME TR4024 -200/200-24 ALU - 13840S017B
Part Number 13840S017B
load capacity 50.000 cycles kg/pr 70
extra options solid-beam heavy-duty aluminium slide with screw holes, two way extension
Product selection
Selector Part Number Description load capacity 50.000 cycles kg/pr extra options
1 13840S017B SUPREME TR4024 -200/200-24 ALU - 13840S017B 70 solid-beam heavy-duty aluminium slide with screw holes, two way extension
2 13840S027B SUPREME TR4024 -250/250-24 ALU - 13840S027B 75 solid-beam heavy-duty aluminium slide with screw holes, two way extension
3 13840S037B SUPREME TR4024 -300/300-24 ALU - 13840S037B 80 solid-beam heavy-duty aluminium slide with screw holes, two way extension
4 13840S047B SUPREME TR4024 -350/350-24 ALU - 13840S047B 85 solid-beam heavy-duty aluminium slide with screw holes, two way extension
5 13840S057B SUPREME TR4024 -400/400-24 ALU - 13840S057B 90 solid-beam heavy-duty aluminium slide with screw holes, two way extension
6 13840S067B SUPREME TR4024 -450/450-24 ALU - 13840S067B 95 solid-beam heavy-duty aluminium slide with screw holes, two way extension
7 13840S077B SUPREME TR4024 -500/500-24 ALU - 13840S077B 100 solid-beam heavy-duty aluminium slide with screw holes, two way extension
8 13840S087B SUPREME TR4024 -550/550-24 ALU - 13840S087B 105 solid-beam heavy-duty aluminium slide with screw holes, two way extension
9 13840S097B SUPREME TR4024 -600/600-24 ALU - 13840S097B 110 solid-beam heavy-duty aluminium slide with screw holes, two way extension
10 13840S107B SUPREME TR4024 -650/650-24 ALU - 13840S107B 105 solid-beam heavy-duty aluminium slide with screw holes, two way extension
11 13840S117B SUPREME TR4024 -700/700-24 ALU - 13840S117B 100 solid-beam heavy-duty aluminium slide with screw holes, two way extension
12 13840S127B SUPREME TR4024 -750/750-24 ALU - 13840S127B 95 solid-beam heavy-duty aluminium slide with screw holes, two way extension
13 13840S137B SUPREME TR4024 -800/800-24 ALU - 13840S137B 90 solid-beam heavy-duty aluminium slide with screw holes, two way extension
14 13840S147B SUPREME TR4024 -850/850-24 ALU - 13840S147B 85 solid-beam heavy-duty aluminium slide with screw holes, two way extension
15 13840S157B SUPREME TR4024 -900/900-24 ALU - 13840S157B 80 solid-beam heavy-duty aluminium slide with screw holes, two way extension
16 13840S167B SUPREME TR4024 -950/950-24 ALU - 13840S167B 75 solid-beam heavy-duty aluminium slide with screw holes, two way extension
17 13840S177B SUPREME TR4024 -1000/1000-24 ALU - 13840S177B 70 solid-beam heavy-duty aluminium slide with screw holes, two way extension
18 13840S187B SUPREME TR4024 -1050/1050-24 ALU - 13840S187B 65 solid-beam heavy-duty aluminium slide with screw holes, two way extension
19 13840S197B SUPREME TR4024 -1100/1100-24 ALU - 13840S197B 60 solid-beam heavy-duty aluminium slide with screw holes, two way extension
20 13840S207B SUPREME TR4024 -1150/1150-24 ALU - 13840S207B 55 solid-beam heavy-duty aluminium slide with screw holes, two way extension
21 13840S217B SUPREME TR4024 -1200/1200-24 ALU - 13840S217B 50 solid-beam heavy-duty aluminium slide with screw holes, two way extension
Part Number
Description
load capacity 50.000 cycles kg/pr
extra options
Product Description

aluminium, two way extension, screw holes

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.