1

TR-7532 SUPRA COLD DRAWN EXTRA OVER EXTENSION HEAVY DUTY SLIDE

bumper, countersunk and threaded holes

Manufacturer Thomas Regout International B.V.
Description Supra TR7532 300/450 - 1385S61
Part Number 13875S61
height [mm] 75
width [mm] 32
length [mm] 300
travel [mm] 450
load capacity 10.000 cycles kg/pr 150
extra options full core super heavy duty slide super extension
Product selection
Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 10.000 cycles kg/pr extra options Technical Drawing
1 13875S61 Supra TR7532 300/450 - 1385S61 75 32 300 450 150 full core super heavy duty slide super extension Technical Drawing
2 13875S62 Supra TR7532 350/525 - 1385S62 75 32 350 525 184 full core super heavy duty slide super extension Technical Drawing
3 13875S63 Supra TR7532 400/600 - 13875S63 75 32 400 600 212 full core super heavy duty slide super extension Technical Drawing
4 13875S64 Supra TR7532 450/675 - 13875S64 75 32 450 675 224 full core super heavy duty slide super extension Technical Drawing
5 13875S65 Supra TR7532 500/750 - 13875S65 75 32 500 750 232 full core super heavy duty slide super extension Technical Drawing
6 13875S66 Supra TR7532 550/825 - 13875S66 75 32 550 825 240 full core super heavy duty slide super extension Technical Drawing
7 13875S67 Supra TR7532 600/900 - 13875S67 75 32 600 900 250 full core super heavy duty slide super extension Technical Drawing
8 13875S68 Supra TR7532 650/975 - 13875S68 75 32 650 975 235 full core super heavy duty slide super extension Technical Drawing
9 13875S69 Supra TR7532 700/1050 - 13875S69 75 32 700 1050 220 full core super heavy duty slide super extension Technical Drawing
10 13875S70 Supra TR7532 750/1125 - 13875S70 75 32 750 1125 200 full core super heavy duty slide super extension Technical Drawing
11 13875S71 Supra TR7532 800/1200 - 13875S71 75 32 800 1200 180 full core super heavy duty slide super extension Technical Drawing
12 13875S72 Supra TR7532 850/1275 - 13875S72 75 32 850 1275 160 full core super heavy duty slide super extension Technical Drawing
13 13875S73 Supra TR7532 900/1350 - 13875S73 75 32 900 1350 140 full core super heavy duty slide super extension Technical Drawing
14 13875S74 Supra TR7532 950/1425 - 13875S74 75 32 950 1425 120 full core super heavy duty slide super extension Technical Drawing
15 13875S75 Supra TR7532 1000/1500 - 13875S75 75 32 1000 1500 100 full core super heavy duty slide super extension Technical Drawing
Part Number
Description
height [mm]
width [mm]
length [mm]
travel [mm]
load capacity 10.000 cycles kg/pr
extra options
Technical Drawing
Product Description

bumper, countersunk and threaded holes

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.