1

TR-7526-100 SUPRA COLD DRAWN FULL EXTENSION SLIDE FOR EXTREME LOADS

bumper, countersunk and threaded holes

Manufacturer Thomas Regout International B.V.
Description Supra TR7526 300/310 - 13875S01
Part Number 13875S01
height [mm] 75
width [mm] 26
length [mm] 300
travel [mm] 310
load capacity 10.000 cycles kg/pr 360
extra options full core super heavy duty slide full extension
Product selection
Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 10.000 cycles kg/pr extra options Technical Drawing
1 13875S01 Supra TR7526 300/310 - 13875S01 75 26 300 310 360 full core super heavy duty slide full extension Technical Drawing
2 13875S02 Supra TR7526 350/360 - 13875S02 75 26 350 360 380 full core super heavy duty slide full extension Technical Drawing
3 13875S03 Supra TR7526 400/410 - 13875S03 75 26 400 410 390 full core super heavy duty slide full extension Technical Drawing
4 13875S04 Supra TR7526 450/460 -13875S04 75 26 450 460 400 full core super heavy duty slide full extension Technical Drawing
5 13875S05 Supra TR7526 500/510 - 13875S05 75 26 500 510 410 full core super heavy duty slide full extension Technical Drawing
6 13875S06 Supra TR7526 550/560 - 13875S06 75 26 550 560 420 full core super heavy duty slide full extension Technical Drawing
7 13875S07 Supra TR7526 600/610 - 13875S07 75 26 600 610 430 full core super heavy duty slide full extension Technical Drawing
8 13875S08 Supra TR7526 650/660 - 13875S08 75 26 650 660 420 full core super heavy duty slide full extension Technical Drawing
9 13875S09 Supra TR7526 700/710 - 13875S09 75 26 700 710 410 full core super heavy duty slide full extension Technical Drawing
10 13875S10 Supra TR7526 750/760 - 13875S10 75 26 750 760 400 full core super heavy duty slide full extension Technical Drawing
11 13875S11 Supra TR7526 800/810 - 13875S11 75 26 800 810 390 full core super heavy duty slide full extension Technical Drawing
12 13875S12 Supra TR7526 850/860 - 13875S12 75 26 850 860 380 full core super heavy duty slide full extension Technical Drawing
13 13875S13 Supra TR7526 900/910 - 13875S13 75 26 900 910 370 full core super heavy duty slide full extension Technical Drawing
14 13875S14 Supra TR7526 950/960 - 13875S14 75 26 950 960 360 full core super heavy duty slide full extension Technical Drawing
15 13875S15 Supra TR7526 1000/1010 - 13875S15 75 26 1000 1010 350 full core super heavy duty slide full extension Technical Drawing
16 13875S17 Supra TR7526 1100/1110 - 13875S17 75 26 1100 1110 320 full core super heavy duty slide full extension Technical Drawing
17 13875S19 Supra TR7526 1200/1210 - 13875S19 75 26 1200 1210 300 full core super heavy duty slide full extension Technical Drawing
18 13875S21 Supra TR7526 1300/1310 - 13875S21 75 26 1300 1310 280 full core super heavy duty slide full extension Technical Drawing
19 13875S23 Supra TR7526 1400/1410 - 13875S23 75 26 1400 1410 260 full core super heavy duty slide full extension Technical Drawing
Part Number
Description
height [mm]
width [mm]
length [mm]
travel [mm]
load capacity 10.000 cycles kg/pr
extra options
Technical Drawing
Product Description

bumper, countersunk and threaded holes

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.