soft close, bracket cabinet mount, height adjustable pull out mount
Thomas Regout International B.V.
By Thomas Regout International B.V.

Larder Unit Wood HEAVY DUTY LARDER UNIT FOR WOOD APPLICATIONS (CABINET OUT OF CABINET)

soft close, bracket cabinet mount, height adjustable pull out mount

Manufacturer Thomas Regout International B.V.
Description 150A42 LARDER UNIT WOOD 425
Part Number 150A42
height [mm] 89
width [mm] 89
length [mm] 425
travel [mm] 425
load capacity 100.000 cycles kg/pr 120
extra options vertical pull out systems for wooden cabinets
CAD models
Share

Product selection

Index Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 100.000 cycles kg/pr extra options Technical Drawing
1 1 150A42 150A42 LARDER UNIT WOOD 425 89 89 425 425 120 vertical pull out systems for wooden cabinets Technical Drawing
2 2 150A37 150A37 LARDER UNIT WOOD 485 89 89 485 485 120 vertical pull out systems for wooden cabinets Technical Drawing
3 3 150A40 150A40 LARDER UNIT WOOD 585 89 89 585 585 120 vertical pull out systems for wooden cabinets Technical Drawing
4 4 150A41 150A41 LARDER UNIT WOOD 750 89 89 750 750 120 vertical pull out systems for steel cabinets Technical Drawing

Product Description

soft close, bracket cabinet mount, height adjustable pull out mount

Contact the supplier

Thomas Regout International B.V.

Thomas Regout International B.V.

Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.

Google Map