7

TR-3715 FINN 3 SINGLE EXTENSION SLIDE FOR MEDIUM WEIGHTS WITH DRAWER BRACKET L-SHAPE & HOLD IN BUMPER

hold in bumper, countersunk holes & drawer carrier

Manufacturer Thomas Regout International B.V.
Description 107239F FINN 3 TR3715 300/205
Part Number 107239F
height [mm] 37
width [mm] 13,5
length [mm] 300
travel [mm] 205
load capacity 10.000 cycles kg/pr 78
load capacity 100.000 cycles kg/pr 60
extra options bumper hold in, counter sunk holes
Product selection
Selector Part Number Description height [mm] width [mm] length [mm] travel [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr extra options Technical Drawing
1 107239F 107239F FINN 3 TR3715 300/205 37 13,5 300 205 78 60 bumper hold in, counter sunk holes Technical Drawing
2 107240F 107240F FINN 3 TR3715 350/239 37 13,5 350 239 63 49 bumper hold in, drawer carrier, countersunk holes Technical Drawing
3 107241F 107241F FINN 3 TR3715 400/289 37 13,5 400 289 54 42 bumper hold in, drawer carrier, countersunk holes Technical Drawing
4 107242F 107242F FINN 3 TR3715 450/339 37 13,5 450 339 46 36 bumper hold in, drawer carrier, countersunk holes Technical Drawing
5 107243F 107243F FINN 3 TR3715 500/373 37 13,5 500 373 54 42 bumper hold in, drawer carrier, countersunk holes Technical Drawing
6 107245F 107245F FINN 3 TR3715 600/457 37 13,5 600 457 56 43 bumper hold in, drawer carrier, countersunk holes Technical Drawing
7 107247F 107247F FINN 3 TR3715 700/541 37 13,5 700 541 56 43 bumper hold in, drawer carrier, countersunk holes Technical Drawing
Part Number
Description
height [mm]
width [mm]
length [mm]
travel [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
extra options
Technical Drawing
Product Description

hold in bumper, countersunk holes & drawer carrier

Documentation
Contact the supplier
Thomas Regout International B.V. Thomas Regout International B.V. offers a broad range of sliding solutions that help move your application in any direction: horizontal, vertical and diagonal.
Thomas Regout International B.V.