Spherical plain bearing NB (lubrication-free type)

Manufacturer THK
Description Spherical plain bearing NB 5 C
Part number NB 5 C
Product selection
Selector Reference Axis diameter (mm) Static load capacity (kgf) External diameter (mm) Permissible inclination angle Alpha1 (°) Permissible inclination angle Alpha2 (°) Permissible inclination angle Alpha3 (°)
1 NB 5 5 400 16 8 13 30
2 NB 6 6 510 18 8 13 30
3 NB 8 8 860 22 8 14 25
4 NB 10 10 1200 26 8 14 25
5 NB 12 12 1600 30 8 13 25
6 NB 14 14 2060 34 10 16 24
7 NB 16 16 2570 38 9 15 24
8 NB 18 18 3140 42 9 15 24
9 NB 20 20 3770 46 9 15 24
10 NB 22 22 4570 50 10 15 23
Reference
Axis diameter (mm)
Static load capacity (kgf)
External diameter (mm)
Permissible inclination angle Alpha1 (°)
Permissible inclination angle Alpha2 (°)
Permissible inclination angle Alpha3 (°)
Contact the supplier
THK Manufacturer of linear motion
THK France SAS