Rod end type NOS...T (lubrication-free type)

Manufacturer THK
Description Rod end NOS 3T C
Part number NOS 3T C
Product selection
Selector Reference Axis diameter (mm) Head diameter (mm) Total length (mm) Static load capacity (kgf)
11 NOS 3T 3 12 33 160
12 NOS 4T 4 14 37 230
1 NOS 5T 5 16 41 350
2 NOS 6T 6 18 45 500
3 NOS 8T 8 22 53 700
4 NOS 10T 10 26 61 960
5 NOS 12T 12 30 69 1120
6 NOS 14T 14 34 77 1550
7 NOS 16T 16 38 85 2060
8 NOS 18T 18 42 93 2570
9 NOS 20T 20 46 101 2840
10 NOS 22T 22 50 109 3660
Reference
Axis diameter (mm)
Head diameter (mm)
Total length (mm)
Static load capacity (kgf)
Contact the supplier
THK Manufacturer of linear motion
THK France SAS