Caged Ball LM Guide Global Standard Size Model SHS-C

Manufacturer THK
Description Linear guide SHS15C type, 1 block(s), Without QZ lubricator, SS - With end, side, inner seals, Preload type: normal clearance, Rail length: 160 mm, Accuracy grade: Normal grade, Symmetric G dimension: G=20mm
Part number SHS15 C 1 SS + 160L
Mass 0.438 kg
CAD models
Please make sure this software has been installed.

Product selection

Number of blocks
Lubricant cartridges
Seal type
Preload type
Rail length (mm)
Accuracy grade
Position of the first hole (symmetric by default) (mm)
Rail hole type

Contact the supplier

THK

THK

Manufacturer of linear motion

Google Map