1

TWN 0122 Lifting Point - Ring, screwed type

Manufacturer Thiele
Description TWN 0122 Lifting Point - Ring, screwed type, Size 10-8
Part number F35070
Note Finish: RAL 3003
Mass 1.54 kg
Omniclass number 23.23.13.00
Product selection
Selector Screw Size [d] Partnumber W.L.L. (t) Marking DSK-NG E (mm) F (mm) A (mm) C (mm) L (mm) D (mm) B (mm) Size Weight app. (kg)
1 M16 F35070 3.15 3 112 57 90 38 130 18 40 10-8 1.54
3 M20 F35075 5.3 5 149 79 115 48 165 22 50 13-8 2.83
4 M30 F35080 8 8 183 93 150 62 212 26 65 16-8 5.87
5 M36 F35095 15 15 226 114 175 72 255 36 75 22-8 11.2
6 M42 F35098 21.2 20 272 142 200 90 295 45 95 26-8 19.3
7 M45 F35101 25 25 272 142 200 90 295 45 95 28-8 20.2
8 M56 F35102 31.5 32 336 193 230 100 330 48 110 32-8 31.7
9 M56 F35285 36 36 336 193 230 100 330 48 110 34-8 31.7
Screw Size [d]
Partnumber
W.L.L. (t)
Marking DSK-NG
E (mm)
F (mm)
A (mm)
C (mm)
L (mm)
D (mm)
B (mm)
Size
Weight app. (kg)
Documentation
Contact the supplier
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page