1

TWN 0121/1 Lifting Point, swivel type, screwed base

Manufacturer Thiele
Description TWN 0121/1 Lifting Point, swivel type, screwed base, Size 13-8
Part number F35030
Note Finish: RAL 3003, electro galvanized and yellow chromated
Mass 4.6 kg
Omniclass number 23.23.13.00
Product selection
Selector Screw Size [d] Partnumber W.L.L. (t) Marking DSK-NG E (mm) F (mm) A (mm) C (mm) H (mm) B (mm) D (mm) Size Weight app. (kg)
1 M16 F35000 1.12 1 65 30 61 65 38 22 12 6-8 0.7
3 M20 F35010 2 2 85 40 79 82 48 28 15 8-8 1.5
4 M24 F35020 3.15 3 98 45 92 101 59 33 19 10-8 2.6
5 M30 F35030 5.3 5 120 53 113 125 72 45 25 13-8 4.6
Screw Size [d]
Partnumber
W.L.L. (t)
Marking DSK-NG
E (mm)
F (mm)
A (mm)
C (mm)
H (mm)
B (mm)
D (mm)
Size
Weight app. (kg)
Documentation
Contact the supplier
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG
Users Who Downloaded This Product Also Downloaded
Page