Selector | Part Number | Description | Diameter(Ø) | Injection point |
---|---|---|---|---|
1 | e07961-s001_asm | Single Nozzles-Multi-tip injection, Nozzle length 66, diameter Ø 44 | 44 | 3 |
2 | e07962-s001_asm | Single Nozzles-Multi-tip injection, Nozzle length 76, diameter Ø 44 | 44 | 3 |
3 | e07963-s001_asm | Single Nozzles-Multi-tip injection, Nozzle length 96, diameter Ø 44 | 44 | 3 |
4 | e07964-s001_asm | Single Nozzles-Multi-tip injection, Nozzle length 116, diameter Ø 44 | 44 | 3 |
- Mechanical components
- Manufacturing engineering
-
Manufacturing engineering
- Assembling profiles
- Automation equipment
- Controlled environments
- Information technology
- Lubrication
- Machines & Tools
- Materials (bars, beams, tubes, etc.)
-
Materials (bars, beams, tubes, etc.)
- Angles
- Bars
- I Profiles
- U Profiles
- T Profiles
- Pipes
- Plates
- Sheets
- Tubes
- Material handling and lifting equipment
-
Material handling and lifting equipment
- Lifting equipement
- Material handling (Conveyors systems, packaging...)
- Electrical
- Sensors and measurement systems
-
Sensors and measurement systems
- Measurement systems
- Sensors
- Electronics
-
Electronics
- Discrete components
- Connectivity
- Optics
- Pneumatics
- Vacuum equipment
-
Vacuum equipment
- Gauges
- Generators
- Pumps
- Suction cups / pads, grippers
- Switches
- Vacuum equipment accessories
- Hydraulics
- Heat transmission
-
Heat transmission
- Heat exchangers
- Cooling systems
- Building & Constructions (materials and equipments)
-
Building & Constructions (materials and equipments)
- Buildings
- Materials and equipments
- Civil engineering
-
Civil engineering
- Physical planning. Town planning
- Vehicles
- Water treatment
- All Catalogs