NOZZLES -  DN1 series

NOZZLES - DN1 series

Manufacturer THERMOPLAY S.p.A
Description Direct injection, Nozzle length 56, diameter Ø 18
Part Number DN18056-1-10
Product selection
Selector Part Number Description Diameter(Ø)
1 DN18036-1-10 Direct injection, Nozzle length 36, diameter Ø 18 18
11 DN18046-1-10 Direct injection, Nozzle length 46, diameter Ø 18 18
12 DN18056-1-10 Direct injection, Nozzle length 56, diameter Ø 18 18
13 DN18066-1-10 Direct injection, Nozzle length 66, diameter Ø 18 18
14 DN18076-1-10 Direct injection, Nozzle length 76, diameter Ø 18 18
15 DN18086-1-10 Direct injection, Nozzle length 86, diameter Ø 18 18
16 DN18096-1-10 Direct injection, Nozzle length 96, diameter Ø 18 18
17 DN18106-1-10 Direct injection, Nozzle length 106, diameter Ø 18 18
18 DN18116-1-10 Direct injection, Nozzle length 116, diameter Ø 18 18
2 DN18126-1-10 Direct injection, Nozzle length 126, diameter Ø 18 18
3 DN18136-1-10 Direct injection, Nozzle length 136, diameter Ø 18 18
4 DN18146-1-10 Direct injection, Nozzle length 146, diameter Ø 18 18
5 DN18156-1-10 Direct injection, Nozzle length 156, diameter Ø 18 18
6 DN18166-1-10 Direct injection, Nozzle length 166, diameter Ø 18 18
7 DN18176-1-10 Direct injection, Nozzle length 176, diameter Ø 18 18
8 DN18186-1-10 Direct injection, Nozzle length 186, diameter Ø 18 18
9 DN18196-1-10 Direct injection, Nozzle length 196, diameter Ø 18 18
10 DN18206-1-10 Direct injection, Nozzle length 206, diameter Ø 18 18
Part Number
Description
Diameter(Ø)
Documentation
Contact the supplier
THERMOPLAY S.p.A Thermoplay, with its HQ in the industrial area of Pont-Saint-Martin in Aosta, Italy, is a leading manufacturer of hot runner systems for the plastic injection moulding industry. As a result of continuous product development and considerable investment, Thermoplay is considered a global leader in hot runner system solutions.
THERMOPLAY S.p.A