NEMA Square D Pressure Switches/Vacuum Switches, Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR,Vaccum Switch, 1/4in - 18 NPT pressure connection, 1/2 - 14 NPT Conduit connection

Manufacturer Telemecanique Sensors
Description Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR, 0 to 28.3 in of Mercury, 1/4in - 18 NPT pressure connection, DPDT, 1/2 - 14 NPT Conduit connection
Part Number 9016GAW21Z
Product selection
Selector Part Number Description Pressure range Output Differential Actuator
1 9016GAW21Z Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR, 0 to 28.3 in of Mercury, 1/4in - 18 NPT pressure connection, DPDT, 1/2 - 14 NPT Conduit connection 0 to 28.3 in of Mercury DPDT Min Range: 1.0 to 9.0 in of Mercury - Mid Range: 1.7 to 7.4 in of Mercury diaphragm
2 9016GAW22Z Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR, 0 to 25 in of Mercury, 1/4in - 18 NPT pressure connection, DPDT, 1/2 - 14 NPT Conduit connection 0 to 25 in of Mercury DPDT 5.0 to 25.0 in of Mercury diaphragm
3 9016GAW1Z Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR, 0 to 28.7 in of Mercury, 1/4in - 18 NPT pressure connection, SPDT, 1/2 - 14 NPT Conduit connection 0 to 28.7 in of Mercury SPDT Min Range: 0.8 to 9.0 in of Mercury - Mid Range: 1.3 to 7.4 in of Mercury diaphragm
4 9016GAW21FZ Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR, 0 to 28.3 in of Mercury, 1/4in - 18 NPT pressure connection, DPDT, 1/2 - 14 NPT Conduit connection 0 to 28.3 in of Mercury DPDT Min Range: 1.0 to 9.0 in of Mercury - Mid Range: 1.7 to 7.4 in of Mercury diaphragm
5 9016GAW2Z Vacuum Switches Control Circuit Rated Pressure Switch 9016GAW/GAR, 0 to 25 in of Mercury, 1/4in - 18 NPT pressure connection, SPDT, 1/2 - 14 NPT Conduit connection 0 to 25 in of Mercury SPDT 5.0 to 25.0 in of Mercury diaphragm
Part Number
Description
Pressure range
Output
Differential
Actuator
Documentation
Contact the supplier
Telemecanique Sensors