Ultrasonic sensors OsiSense XX, cylindrical M30, stainless steel, adjustable range, connector

Manufacturer Telemecanique Sensors
Description Ultrasonic sensors OsiSense XX, cylindrical M30, stainless steel, 1m adjustable, DC, NPN, NO+NC, connector M12
Part number XX630S1NCM12
Omniclass number 23.29.11.21.17
Product selection
Selector Connection Sensing Distance Function Output Reference
1 connector M12 1m adjustable NO+NC DC, NPN XX630S1NCM12
2 connector M12 1m adjustable NO+NC DC, PNP XX630S1PCM12
3 connector M12 1m adjustable - 0 - 10 V XX930S1A1M12
4 connector M12 1m adjustable - 4 - 20 mA XX930S1A2M12
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors