2 discrete outputs, 7/16-20UNF-2B female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, type XMLR, 10 bar, 7/16-20UNF-2B female, 2PNP, connector M12
Part number XMLR010G2P09
Product selection
Selector Reference Electrical connection Fluid connection Pressure Output type Display
1 XMLR010G2P09 connector M12 7/16-20UNF-2B female 10 bar (145 psi) 2 PNP NO/NC programmable with display
2 XMLR010G2N09 connector M12 7/16-20UNF-2B female 10 bar (145 psi) 2 NPN NO/NC programmable with display
3 XMLR160M2P09 connector M12 7/16-20UNF-2B female 160 bar (2320 psi) 2 PNP NO/NC programmable with display
4 XMLR160M2N09 connector M12 7/16-20UNF-2B female 160 bar (2320 psi) 2 NPN NO/NC programmable with display
5 XMLR250M2P09 connector M12 7/16-20UNF-2B female 250 bar (3625 psi) 2 PNP NO/NC programmable with display
6 XMLR250M2N09 connector M12 7/16-20UNF-2B female 250 bar (3625 psi) 2 NPN NO/NC programmable with display
Reference
Electrical connection
Fluid connection
Pressure
Output type
Display
Documentation
Contact the supplier
Telemecanique Sensors