Transmitter, G1/4A female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, type XMLR, -1 Bar, G1/4A female, 4 - 20 mA, connector M12
Part number XMLRM01G0T25
Product selection
Selector Reference Electrical connection Fluid connection Pressure Output type Display
1 XMLRM01G0T25 connector M12 G1/4A female -1 bar (-14.5 psi) 4 - 20 mA with display
2 XMLRM01G0T75 connector M12 G1/4A female -1 bar (-14.5 psi) 0 - 10 V with display
3 XMLR001G0T25 connector M12 G1/4A female 1 bar (14.5 psi) 4 - 20 mA with display
4 XMLR001G0T75 connector M12 G1/4A female 1 bar (14.5 psi) 0 - 10 V with display
5 XMLR2D5G0T25 connector M12 G1/4A female 2.5 bar (36.25 psi) 4 - 20 mA with display
6 XMLR2D5G0T75 connector M12 G1/4A female 2.5 bar (36.25 psi) 0 - 10 V with display
7 XMLR010G0T25 connector M12 G1/4A female 10 bar (145 psi) 4 - 20 mA with display
8 XMLR010G0T75 connector M12 G1/4A female 10 bar (145 psi) 0 - 10 V with display
9 XMLR016G0T25 connector M12 G1/4A female 16 bar (232 psi) 4 - 20 mA with display
10 XMLR016G0T75 connector M12 G1/4A female 16 bar (232 psi) 0 - 10 V with display
11 XMLR025G0T25 connector M12 G1/4A female 25 bar (362.5 psi) 4 - 20 mA with display
12 XMLR025G0T75 connector M12 G1/4A female 25 bar (362.5 psi) 0 - 10 V with display
13 XMLR040G0T25 connector M12 G1/4A female 40 bar (580 psi) 4 - 20 mA with display
14 XMLR040G0T75 connector M12 G1/4A female 40 bar (580 psi) 0 - 10 V with display
15 XMLR100M0T25 connector M12 G1/4A female 100 bar (1450 psi) 4 - 20 mA with display
16 XMLR100M0T75 connector M12 G1/4A female 100 bar (1450 psi) 0 - 10 V with display
17 XMLR160M0T25 connector M12 G1/4A female 160 bar (2320 psi) 4 - 20 mA with display
18 XMLR160M0T75 connector M12 G1/4A female 160 bar (2320 psi) 0 - 10 V with display
19 XMLR250M0T25 connector M12 G1/4A female 250 bar (3625 psi) 4 - 20 mA with display
20 XMLR250M0T75 connector M12 G1/4A female 250 bar (3625 psi) 0 - 10 V with display
21 XMLR400M0T25 connector M12 G1/4A female 400 bar (5800 psi) 4 - 20 mA with display
22 XMLR400M0T75 connector M12 G1/4A female 400 bar (5800 psi) 0 - 10 V with display
23 XMLR600M0T25 connector M12 G1/4A female 600 bar (8700 psi) 4 - 20 mA with display
24 XMLR600M0T75 connector M12 G1/4A female 600 bar (8700 psi) 0 - 10 V with display
Reference
Electrical connection
Fluid connection
Pressure
Output type
Display
Documentation
Contact the supplier
Telemecanique Sensors