2 discrete outputs, G1/4A female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, type XMLR, -1 Bar, G1/4A female, 2PNP, connector M12
Part number XMLRM01G2P05
Product selection
Selector Reference Electrical connection Fluid connection Pressure Output type Display
1 XMLRM01G2P05 connector M12 G1/4A female -1 bar (-14.5 psi) 2 PNP NO/NC programmable with display
2 XMLRM01G2N05 connector M12 G1/4A female -1 bar (-14.5 psi) 2 NPN NO/NC programmable with display
3 XMLR001G2P05 connector M12 G1/4A female 1 bar (14.5 psi) 2 PNP NO/NC programmable with display
4 XMLR001G2N05 connector M12 G1/4A female 1 bar (14.5 psi) 2 NPN NO/NC programmable with display
5 XMLR2D5G2P05 connector M12 G1/4A female 2.5 bar (36.25 psi) 2 PNP NO/NC programmable with display
6 XMLR2D5G2N05 connector M12 G1/4A female 2.5 bar (36.25 psi) 2 NPN NO/NC programmable with display
7 XMLR010G2P05 connector M12 G1/4A female 10 bar (145 psi) 2 PNP NO/NC programmable with display
8 XMLR010G2N05 connector M12 G1/4A female 10 bar (145 psi) 2 NPN NO/NC programmable with display
9 XMLR016G2P05 connector M12 G1/4A female 16 bar (232 psi) 2 PNP NO/NC programmable with display
10 XMLR025G2P05 connector M12 G1/4A female 25 bar (362.5 psi) 2 PNP NO/NC programmable with display
11 XMLR025G2N05 connector M12 G1/4A female 25 bar (362.5 psi) 2 NPN NO/NC programmable with display
12 XMLR040G2P05 connector M12 G1/4A female 40 bar (580 psi) 2 PNP NO/NC programmable with display
13 XMLR040G2N05 connector M12 G1/4A female 40 bar (580 psi) 2 NPN NO/NC programmable with display
14 XMLR100M2P05 connector M12 G1/4A female 100 bar (1450 psi) 2 PNP NO/NC programmable with display
15 XMLR100M2N05 connector M12 G1/4A female 100 bar (1450 psi) 2 NPN NO/NC programmable with display
16 XMLR160M2P05 connector M12 G1/4A female 160 bar (2320 psi) 2 PNP NO/NC programmable with display
17 XMLR160M2N05 connector M12 G1/4A female 160 bar (2320 psi) 2 NPN NO/NC programmable with display
18 XMLR250M2P05 connector M12 G1/4A female 250 bar (3625 psi) 2 PNP NO/NC programmable with display
19 XMLR250M2N05 connector M12 G1/4A female 250 bar (3625 psi) 2 NPN NO/NC programmable with display
20 XMLR400M2P05 connector M12 G1/4A female 400 bar (5800 psi) 2 PNP NO/NC programmable with display
21 XMLR400M2N05 connector M12 G1/4A female 400 bar (5800 psi) 2 NPN NO/NC programmable with display
22 XMLR600M2P05 connector M12 G1/4A female 600 bar (8700 psi) 2 PNP NO/NC programmable with display
Reference
Electrical connection
Fluid connection
Pressure
Output type
Display
Documentation
Contact the supplier
Telemecanique Sensors