Transmitter + 1discrete output, 1/4"-18NPT female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, type XMLR, -1 Bar, 1/4"-18NPT female, 4 - 20 mA + PNP, connector M12
Part number XMLRM01G1P26
Product selection
Selector Reference Electrical connection Fluid connection Pressure Output type Display
1 XMLRM01G1P26 connector M12 1/4"-18NPT female -1 bar (-14.5 psi) 4 - 20 mA + PNP NO/NC Programmable with display
2 XMLRM01G1N26 connector M12 1/4"-18NPT female -1 bar (-14.5 psi) 4 - 20 mA + NPN NO/NC programmable with display
3 XMLR001G1P26 connector M12 1/4"-18NPT female 1 bar (14.5 psi) 4 - 20 mA + PNP NO/NC Programmable with display
4 XMLR001G1N26 connector M12 1/4"-18NPT female 1 bar (14.5 psi) 4 - 20 mA + NPN NO/NC programmable with display
5 XMLR2D5G1P26 connector M12 1/4"-18NPT female 2.5 bar (36.25 psi) 4 - 20 mA + PNP NO/NC Programmable with display
6 XMLR2D5G1N26 connector M12 1/4"-18NPT female 2.5 bar (36.25 psi) 4 - 20 mA + NPN NO/NC programmable with display
7 XMLR010G1P26 connector M12 1/4"-18NPT female 10 bar (145 psi) 4 - 20 mA + PNP NO/NC Programmable with display
8 XMLR010G1N26 connector M12 1/4"-18NPT female 10 bar (145 psi) 4 - 20 mA + NPN NO/NC programmable with display
9 XMLR010G1P76 connector M12 1/4"-18NPT female 10 bar (145 psi) 0 - 10 V + PNP NO/NC programmable with display
10 XMLR010G1N76 connector M12 1/4"-18NPT female 10 bar (145 psi) 0 - 10 V + NPN NO/NC programmable with display
11 XMLR016G1P26 connector M12 1/4"-18NPT female 16 bar (232 psi) 4 - 20 mA + PNP NO/NC Programmable with display
12 XMLR016G1N26 connector M12 1/4"-18NPT female 16 bar (232 psi) 4 - 20 mA + NPN NO/NC programmable with display
13 XMLR025G1P26 connector M12 1/4"-18NPT female 25 bar (362.5 psi) 4 - 20 mA + PNP NO/NC Programmable with display
14 XMLR025G1N26 connector M12 1/4"-18NPT female 25 bar (362.5 psi) 4 - 20 mA + NPN NO/NC programmable with display
15 XMLR040G1P26 connector M12 1/4"-18NPT female 40 bar (580 psi) 4 - 20 mA + PNP NO/NC Programmable with display
16 XMLR040G1N26 connector M12 1/4"-18NPT female 40 bar (580 psi) 4 - 20 mA + NPN NO/NC programmable with display
17 XMLR100M1P26 connector M12 1/4"-18NPT female 100 bar (1450 psi) 4 - 20 mA + PNP NO/NC Programmable with display
18 XMLR100M1N26 connector M12 1/4"-18NPT female 100 bar (1450 psi) 4 - 20 mA + NPN NO/NC programmable with display
19 XMLR250M1P26 connector M12 1/4"-18NPT female 250 bar (3625 psi) 4 - 20 mA + PNP NO/NC Programmable with display
20 XMLR250M1N26 connector M12 1/4"-18NPT female 250 bar (3625 psi) 4 - 20 mA + NPN NO/NC programmable with display
21 XMLR250M1P76 connector M12 1/4"-18NPT female 250 bar (3625 psi) 0 - 10 V + PNP NO/NC programmable with display
22 XMLR400M1P26 connector M12 1/4"-18NPT female 400 bar (5800 psi) 4 - 20 mA + PNP NO/NC Programmable with display
23 XMLR400M1N26 connector M12 1/4"-18NPT female 400 bar (5800 psi) 4 - 20 mA + NPN NO/NC programmable with display
Reference
Electrical connection
Fluid connection
Pressure
Output type
Display
Documentation
Contact the supplier
Telemecanique Sensors