2 discrete outputs, 1/4"-18NPT female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, type XMLR, -1 Bar, 1/4"-18NPT female, 2PNP, connector M12
Part number XMLRM01G2P06
Product selection
Selector Reference Electrical connection Fluid connection Pressure Output type Display
1 XMLRM01G2P06 connector M12 1/4"-18NPT female -1 bar (-14.5 psi) 2 PNP NO/NC programmable with display
2 XMLRM01G2N06 connector M12 1/4"-18NPT female -1 bar (-14.5 psi) 2 NPN NO/NC programmable with display
3 XMLR001G2P06 connector M12 1/4"-18NPT female 1 bar (14.5 psi) 2 PNP NO/NC programmable with display
4 XMLR001G2N06 connector M12 1/4"-18NPT female 1 bar (14.5 psi) 2 NPN NO/NC programmable with display
5 XMLR2D5G2P06 connector M12 1/4"-18NPT female 2.5 bar (36.25 psi) 2 PNP NO/NC programmable with display
6 XMLR2D5G2N06 connector M12 1/4"-18NPT female 2.5 bar (36.25 psi) 2 NPN NO/NC programmable with display
7 XMLR010G2P06 connector M12 1/4"-18NPT female 10 bar (145 psi) 2 PNP NO/NC programmable with display
8 XMLR010G2N06 connector M12 1/4"-18NPT female 10 bar (145 psi) 2 NPN NO/NC programmable with display
9 XMLR016G2P06 connector M12 1/4"-18NPT female 16 bar (232 psi) 2 PNP NO/NC programmable with display
10 XMLR016G2N06 connector M12 1/4"-18NPT female 16 bar (232 psi) 2 NPN NO/NC programmable with display
11 XMLR025G2P06 connector M12 1/4"-18NPT female 25 bar (362.5 psi) 2 PNP NO/NC programmable with display
12 XMLR025G2N06 connector M12 1/4"-18NPT female 25 bar (362.5 psi) 2 NPN NO/NC programmable with display
13 XMLR040G2P06 connector M12 1/4"-18NPT female 40 bar (580 psi) 2 PNP NO/NC programmable with display
14 XMLR040G2N06 connector M12 1/4"-18NPT female 40 bar (580 psi) 2 NPN NO/NC programmable with display
15 XMLR100M2P06 connector M12 1/4"-18NPT female 100 bar (1450 psi) 2 PNP NO/NC programmable with display
16 XMLR100M2N06 connector M12 1/4"-18NPT female 100 bar (1450 psi) 2 NPN NO/NC programmable with display
17 XMLR250M2P06 connector M12 1/4"-18NPT female 250 bar (3625 psi) 2 PNP NO/NC programmable with display
18 XMLR250M2N06 connector M12 1/4"-18NPT female 250 bar (3625 psi) 2 NPN NO/NC programmable with display
19 XMLR400M2P06 connector M12 1/4"-18NPT female 400 bar (5800 psi) 2 PNP NO/NC programmable with display
20 XMLR400M2N06 connector M12 1/4"-18NPT female 400 bar (5800 psi) 2 NPN NO/NC programmable with display
Reference
Electrical connection
Fluid connection
Pressure
Output type
Display
Documentation
Contact the supplier
Telemecanique Sensors