Transmitter type XMLP bar, G1/4A(male) DIN 3852-E, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12
Reference XMLP010BD71V
Product selection
Selector Reference Description Electrical connection Fluid connection Pressure Electrical output Display
1 XMLP010BD71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 10 bar (145 psi) 0 - 10 V without display
2 XMLP010BD71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 10 bar (145 psi) 0 - 10 V without display
3 XMLP010BD11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 10 bar (145 psi) 0,5 - 4,5V without display
4 XMLP010BD11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 10 bar (145 psi) 0,5 - 4,5V without display
5 XMLP010BD21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 10 bar (145 psi) 4 - 20 mA without display
6 XMLP010BD21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 10 bar (145 psi) 4 - 20 mA without display
7 XMLP016BD71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 16 bar (232 psi) 0 - 10 V without display
8 XMLP016BD71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 16 bar (232 psi) 0 - 10 V without display
9 XMLP016BD11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 16 bar (232 psi) 0,5 - 4,5V without display
10 XMLP016BD11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 16 bar (232 psi) 0,5 - 4,5V without display
21 XMLP016BD21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 16 bar (232 psi) 4 - 20 mA without display
22 XMLP016BD21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 16 bar (232 psi) 4 - 20 mA without display
23 XMLP025BD71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0 - 10 V without display
24 XMLP025BD71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0 - 10 V without display
25 XMLP025BD11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0,5 - 4,5V without display
26 XMLP025BD11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0,5 - 4,5V without display
27 XMLP025BD21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 4 - 20 mA without display
28 XMLP025BD21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 4 - 20 mA without display
29 XMLP040BD71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 40 bar (580 psi) 0 - 10 V without display
30 XMLP040BD71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 40 bar (580 psi) 0 - 10 V without display
31 XMLP040BD11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 40 bar (580 psi) 0,5 - 4,5V without display
32 XMLP040BD11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 40 bar (580 psi) 0,5 - 4,5V without display
33 XMLP040BD21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 40 bar (580 psi) 4 - 20 mA without display
34 XMLP040BD21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 40 bar (580 psi) 4 - 20 mA without display
35 XMLP060BD71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 60 bar (870 psi) 0 - 10 V without display
36 XMLP060BD71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 60 bar (870 psi) 0 - 10 V without display
37 XMLP060BD11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 60 bar (870 psi) 0,5 - 4,5V without display
38 XMLP060BD11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 60 bar (870 psi) 0,5 - 4,5V without display
39 XMLP060BD21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 60 bar (870 psi) 4 - 20 mA without display
40 XMLP060BD21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 60 bar (870 psi) 4 - 20 mA without display
41 XMLP250MD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 4 - 20 mA without display
42 XMLP250MD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 4 - 20 mA without display
43 XMLP250MD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 0 - 10 V without display
44 XMLP250MD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 0 - 10 V without display
45 XMLP250MD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 0,5 - 4,5V without display
46 XMLP500MD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 4 - 20 mA without display
47 XMLP500MD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 4 - 20 mA without display
48 XMLP500MD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 0 - 10 V without display
49 XMLP500MD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 0 - 10 V without display
50 XMLP500MD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 connector M12 G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 0,5 - 4,5V without display
Reference
Description
Electrical connection
Fluid connection
Pressure
Electrical output
Display
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page