Transmitter type XMLP bar, G1/4A(male) DIN 3852-E, connector EN 175301-803-A (ex DIN43650)

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650)
Reference XMLP010BC71V
Product selection
Selector Reference Description Electrical connection Fluid connection Pressure Electrical output Display
1 XMLP010BC71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 10 bar (145 psi) 0 - 10 V without display
2 XMLP010BC71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 10 bar (145 psi) 0 - 10 V without display
3 XMLP010BC11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 10 bar (145 psi) 0,5 - 4,5V without display
4 XMLP010BC11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 10 bar (145 psi) 0,5 - 4,5V without display
5 XMLP010BC21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 10 bar (145 psi) 4 - 20 mA without display
6 XMLP010BC21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 10 bar (145 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 10 bar (145 psi) 4 - 20 mA without display
7 XMLP016BC71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 16 bar (232 psi) 0 - 10 V without display
8 XMLP016BC71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 16 bar (232 psi) 0 - 10 V without display
9 XMLP016BC11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 16 bar (232 psi) 0,5 - 4,5V without display
10 XMLP016BC11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 16 bar (232 psi) 0,5 - 4,5V without display
21 XMLP016BC21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 16 bar (232 psi) 4 - 20 mA without display
22 XMLP016BC21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 16 bar (232 psi) , G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 16 bar (232 psi) 4 - 20 mA without display
23 XMLP025BC71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0 - 10 V without display
24 XMLP025BC71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0 - 10 V without display
25 XMLP025BC11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0,5 - 4,5V without display
26 XMLP025BC11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 0,5 - 4,5V without display
27 XMLP025BC21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 4 - 20 mA without display
28 XMLP025BC21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 25 bar (362.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 25 bar (362.5 psi) 4 - 20 mA without display
29 XMLP040BC71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 40 bar (580 psi) 0 - 10 V without display
30 XMLP040BC71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 40 bar (580 psi) 0 - 10 V without display
31 XMLP040BC11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 40 bar (580 psi) 0,5 - 4,5V without display
32 XMLP040BC11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 40 bar (580 psi) 0,5 - 4,5V without display
33 XMLP040BC21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 40 bar (580 psi) 4 - 20 mA without display
34 XMLP040BC21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 40 bar (580 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 40 bar (580 psi) 4 - 20 mA without display
35 XMLP060BC71V Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 60 bar (870 psi) 0 - 10 V without display
36 XMLP060BC71VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 60 bar (870 psi) 0 - 10 V without display
37 XMLP060BC11V Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 60 bar (870 psi) 0,5 - 4,5V without display
38 XMLP060BC11VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 60 bar (870 psi) 0,5 - 4,5V without display
39 XMLP060BC21V Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 60 bar (870 psi) 4 - 20 mA without display
40 XMLP060BC21VQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 60 bar (870 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 60 bar (870 psi) 4 - 20 mA without display
41 XMLP250MC21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 4 - 20 mA without display
42 XMLP250MC21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 4 - 20 mA without display
43 XMLP250MC71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 0 - 10 V without display
44 XMLP250MC71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 0 - 10 V without display
45 XMLP250MC11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,25 bar (3,63 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,25 bar (3,63 psi) 0,5 - 4,5V without display
46 XMLP500MC21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 4 - 20 mA without display
47 XMLP500MC21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 4 - 20 mA without display
48 XMLP500MC71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 0 - 10 V without display
49 XMLP500MC71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 0 - 10 V without display
50 XMLP500MC11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 0,5 bar (7,26 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector EN 175301-803-A (ex DIN43650) connector EN 175301-803-A (ex DIN43650) G1/4A(male) DIN 3852-E 0,5 bar (7,26 psi) 0,5 - 4,5V without display
Reference
Description
Electrical connection
Fluid connection
Pressure
Electrical output
Display
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page