Transmitter type XMLP bar, 7/16-20UNF 2B female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar, 7/16-20UNF 2B female, 4 - 20 mA, connector M12
Part Number XMLPM00GD2BF
Fluid connection 7/16-20UNF-2B female
Electrical connection connector M12
Pressure -1 bar (-14.5 psi)
Electrical output 4 - 20 mA
Omniclass number 23.27.11.15.23
Product selection
Selector Part Number Description Fluid connection Electrical connection Pressure Electrical output Display
1 XMLPM00GD2BF Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar, 7/16-20UNF 2B female, 4 - 20 mA, connector M12 7/16-20UNF-2B female connector M12 -1 bar (-14.5 psi) 4 - 20 mA without display
2 XMLPM00GD7BF Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar, 7/16-20UNF 2B female, 0 - 10 V, connector M12 7/16-20UNF-2B female connector M12 -1 bar (-14.5 psi) 0 - 10 V without display
3 XMLP001GD2BF Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar, 7/16-20UNF 2B female, 4 - 20 mA, connector M12 7/16-20UNF-2B female connector M12 1 bar (14.5 psi) 4 - 20 mA without display
4 XMLP001GD7BF Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar, 7/16-20UNF 2B female, 0 - 10 V, connector M12 7/16-20UNF-2B female connector M12 1 bar (14.5 psi) 0 - 10 V without display
Part Number
Description
Fluid connection
Electrical connection
Pressure
Electrical output
Display
Documentation
Contact the supplier
Telemecanique Sensors