Transmitter type XMLP bar, G1/4A(male) DIN 3852-A, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar (-14.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12
Part Number XMLPM00GD21F
Fluid connection G1/4A(male) DIN 3852-E
Electrical connection connector M12
Pressure -1 bar (-14.5 psi)
Electrical output 4 - 20 mA
Omniclass number 23.27.11.15.23
Product selection
Selector Part Number Description Fluid connection Electrical connection Pressure Electrical output Display
1 XMLPM00GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar (-14.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 -1 bar (-14.5 psi) 4 - 20 mA without display
2 XMLPM00GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar (-14.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 -1 bar (-14.5 psi) 4 - 20 mA without display
3 XMLPM00GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar (-14.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 -1 bar (-14.5 psi) 0 - 10 V without display
4 XMLPM00GD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar (-14.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 -1 bar (-14.5 psi) 0 - 10 V without display
5 XMLPM00GD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1 bar (-14.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 -1 bar (-14.5 psi) 0,5 - 4,5V without display
6 XMLP001GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar (14.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 1 bar (14.5 psi) 4 - 20 mA without display
7 XMLP001GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar (14.5 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 1 bar (14.5 psi) 4 - 20 mA without display
8 XMLP001GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar (14.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 1 bar (14.5 psi) 0 - 10 V without display
9 XMLP001GD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar (14.5 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 1 bar (14.5 psi) 0 - 10 V without display
10 XMLP001GD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar (14.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 1 bar (14.5 psi) 0,5 - 4,5V without display
11 XMLP001GD11FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 1 bar (14.5 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 1 bar (14.5 psi) 0,5 - 4,5V without display
12 XMLP2D5GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 2.5 bar (36.25 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 2.5 bar (36.25 psi) 4 - 20 mA without display
13 XMLP2D5GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 2.5 bar (36.25 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 2.5 bar (36.25 psi) 4 - 20 mA without display
14 XMLP2D5GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 2.5 bar (36.25 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 2.5 bar (36.25 psi) 0 - 10 V without display
15 XMLP2D5GD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 2.5 bar (36.25 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 2.5 bar (36.25 psi) 0 - 10 V without display
16 XMLP2D5GD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 2.5 bar (36.25 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 2.5 bar (36.25 psi) 0,5 - 4,5V without display
17 XMLP004GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 4 bar (58 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 4 bar (58 psi) 4 - 20 mA without display
18 XMLP004GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 4 bar (58 psi), G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 4 bar (58 psi) 4 - 20 mA without display
19 XMLP004GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 4 bar (58 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 4 bar (58 psi) 0 - 10 V without display
20 XMLP004GD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 4 bar (58 psi), G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 4 bar (58 psi) 0 - 10 V without display
21 XMLP004GD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 4 bar (58 psi), G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 4 bar (58 psi) 0,5 - 4,5V without display
22 XMLP006GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 4 - 20 mA without display
23 XMLP006GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 4 - 20 mA without display
24 XMLP006GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 0 - 10 V without display
25 XMLP006GD71FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 0 - 10 V without display
26 XMLP006GD71P Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 0 - 10 V without display
27 XMLP006GD11F Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 0,5 - 4,5V without display
28 XMLP006GD11FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, 6 bar (87 psi) , G1/4A(male) DIN 3852-E, 0,5 - 4,5V, connector M12 G1/4A(male) DIN 3852-E connector M12 6 bar (87 psi) 0,5 - 4,5V without display
29 XMLPM01GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1..+ 1bar, G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 -1..+ 1bar 4 - 20 mA without display
30 XMLPM01GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, -1..+ 1bar, G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 -1..+ 1bar 4 - 20 mA without display
31 XMLPM01GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1..+ 1bar, G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 -1..+ 1bar 0 - 10 V without display
32 XMLPM05GD21F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1..+ 5bar, G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 -1..+ 5bar 4 - 20 mA without display
33 XMLPM05GD21FQ Sensors for pressure control OsiSense XM, transmitter type XMLP, -1..+ 5bar, G1/4A(male) DIN 3852-E, 4 - 20 mA, connector M12 G1/4A(male) DIN 3852-E connector M12 -1..+ 5bar 4 - 20 mA without display
34 XMLPM05GD71F Sensors for pressure control OsiSense XM, transmitter type XMLP, -1..+ 5bar, G1/4A(male) DIN 3852-E, 0 - 10 V, connector M12 G1/4A(male) DIN 3852-E connector M12 -1..+ 5bar 0 - 10 V without display
Part Number
Description
Fluid connection
Electrical connection
Pressure
Electrical output
Display
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page