Transmitter type XMLF, SAE 7/16 20UNF female, connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMLF, -1 bar (-14.5 psi), SAE 7/16 20UNF female, 4 - 20 mA, connector M12
Part number XMLFM01D2019
Product selection
Selector Electrical connection Fluid connection Pressure range Analogue output Rated supply voltage Fluid temperature Reference
1 connector M12 SAE 7/16 20UNF female -1 bar (-14.5 psi) 4 - 20 mA 24V CC -15..+80°C XMLFM01D2019
2 connector M12 SAE 7/16 20UNF female 1 bar (14.5 psi) 4 - 20 mA 24V CC -15..+80°C XMLF001D2019
3 connector M12 SAE 7/16 20UNF female 2.5 bar (36.25 psi) 4 - 20 mA 24V CC -15..+80°C XMLF002D2019
4 connector M12 SAE 7/16 20UNF female 10 bar (145 psi) 4 - 20 mA 24V CC -15..+80°C XMLF010D2019
5 connector M12 SAE 7/16 20UNF female 16 bar (232 psi) 4 - 20 mA 24V CC -15..+80°C XMLF016D2019
6 connector M12 SAE 7/16 20UNF female 25 bar (362.5 psi) 4 - 20 mA 24V CC -15..+80°C XMLF025D2019
7 connector M12 SAE 7/16 20UNF female 40 bar (580 psi) 4 - 20 mA 24V CC -15..+80°C XMLF040D2019
8 connector M12 SAE 7/16 20UNF female 70 bar (1015 psi) 4 - 20 mA 24V CC -15..+80°C XMLF070D2019
9 connector M12 SAE 7/16 20UNF female 100 bar (1450 psi) 4 - 20 mA 24V CC -15..+80°C XMLF100D2019
10 connector M12 SAE 7/16 20UNF female 160 bar (2320 psi) 4 - 20 mA 24V CC -15..+80°C XMLF160D2019
11 connector M12 SAE 7/16 20UNF female 250 bar (3625 psi) 4 - 20 mA 24V CC -15..+80°C XMLF250D2019
12 connector M12 SAE 7/16 20UNF female 400 bar (5800 psi) 4 - 20 mA 24V CC -15..+80°C XMLF400D2019
13 connector M12 SAE 7/16 20UNF female 600 bar (8700 psi) 4 - 20 mA 24V CC -15..+80°C XMLF600D2019
14 connector M12 SAE 7/16 20UNF female -1 bar (-14.5 psi) 0 - 10 V 24V CC -15..+80°C XMLFM01D2119
15 connector M12 SAE 7/16 20UNF female 1 bar (14.5 psi) 0 - 10 V 24V CC -15..+80°C XMLF001D2119
16 connector M12 SAE 7/16 20UNF female 2.5 bar (36.25 psi) 0 - 10 V 24V CC -15..+80°C XMLF002D2119
17 connector M12 SAE 7/16 20UNF female 10 bar (145 psi) 0 - 10 V 24V CC -15..+80°C XMLF010D2119
18 connector M12 SAE 7/16 20UNF female 16 bar (232 psi) 0 - 10 V 24V CC -15..+80°C XMLF016D2119
19 connector M12 SAE 7/16 20UNF female 25 bar (362.5 psi) 0 - 10 V 24V CC -15..+80°C XMLF025D2119
20 connector M12 SAE 7/16 20UNF female 40 bar (580 psi) 0 - 10 V 24V CC -15..+80°C XMLF040D2119
21 connector M12 SAE 7/16 20UNF female 70 bar (1015 psi) 0 - 10 V 24V CC -15..+80°C XMLF070D2119
22 connector M12 SAE 7/16 20UNF female 100 bar (1450 psi) 0 - 10 V 24V CC -15..+80°C XMLF100D2119
23 connector M12 SAE 7/16 20UNF female 160 bar (2320 psi) 0 - 10 V 24V CC -15..+80°C XMLF160D2119
24 connector M12 SAE 7/16 20UNF female 250 bar (3625 psi) 0 - 10 V 24V CC -15..+80°C XMLF250D2119
25 connector M12 SAE 7/16 20UNF female 400 bar (5800 psi) 0 - 10 V 24V CC -15..+80°C XMLF400D2119
26 connector M12 SAE 7/16 20UNF female 600 bar (8700 psi) 0 - 10 V 24V CC -15..+80°C XMLF600D2119
Electrical connection
Fluid connection
Pressure range
Analogue output
Rated supply voltage
Fluid temperature
Reference
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page