Transmitter type XMEP, G1/4A DIN3852-E male, Connector M12

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12
Part Number XMEP060BD21F
Product selection
Selector Part Number Description Pressure Electrical output Electrical connection Fluid connection Display
1 XMEP060BD21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 60 bar (870 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
2 XMEP060BD71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 60 bar (870 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
3 XMEP060BD11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 60 bar (870 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
4 XMEP100BD21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 100 bar (1450 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 100 bar (1450 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
5 XMEP100BD71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 100 bar (1450 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 100 bar (1450 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
6 XMEP100BD11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 100 bar (1450 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 100 bar (1450 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
7 XMEP250BD21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 250 bar (3625 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
8 XMEP250BD21FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 250 bar (3625 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
9 XMEP250BD71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 250 bar (3625 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
10 XMEP250BD71FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 250 bar (3625 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
11 XMEP250BD11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 250 bar (3625 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
12 XMEP250BD11FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 250 bar (3625 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
13 XMEP400BD21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 400 bar (5800 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
14 XMEP400BD21FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 400 bar (5800 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
15 XMEP400BD71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 400 bar (5800 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
16 XMEP400BD71FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 400 bar (5800 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
17 XMEP400BD11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 400 bar (5800 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
18 XMEP400BD11FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 400 bar (5800 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
19 XMEP600BD21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 600 bar (8700 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
20 XMEP600BD21FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector M12 600 bar (8700 psi) 4 - 20 mA Connector M12 G1/4A DIN3852-E male without display
21 XMEP600BD71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector M12 600 bar (8700 psi) 0 - 10 V Connector M12 G1/4A DIN3852-E male without display
22 XMEP600BD11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector M12 600 bar (8700 psi) 0,5 - 4,5V Connector M12 G1/4A DIN3852-E male without display
Part Number
Description
Pressure
Electrical output
Electrical connection
Fluid connection
Display
Documentation
Contact the supplier
Telemecanique Sensors