Transmitter type XMEP, G1/4A DIN3852-E male, Connector DEUTSCH DT04-3P

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P
Part Number XMEP060BT21F
Product selection
Selector Part Number Description Pressure Electrical output Electrical connection Fluid connection Display
1 XMEP060BT21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 60 bar (870 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
2 XMEP060BT71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 60 bar (870 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
3 XMEP060BT11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 60 bar (870 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 60 bar (870 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
4 XMEP100BT21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 100 bar (1450 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 100 bar (1450 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
5 XMEP100BT71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 100 bar (1450 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 100 bar (1450 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
6 XMEP100BT11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 100 bar (1450 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 100 bar (1450 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
7 XMEP250BT21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 250 bar (3625 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
8 XMEP250BT21FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 250 bar (3625 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
9 XMEP250BT71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 250 bar (3625 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
10 XMEP250BT71FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 250 bar (3625 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
11 XMEP250BT11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 250 bar (3625 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
12 XMEP250BT11FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 250 bar (3625 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 250 bar (3625 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
13 XMEP400BT21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 400 bar (5800 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
14 XMEP400BT21FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 400 bar (5800 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
15 XMEP400BT71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 400 bar (5800 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
16 XMEP400BT71FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 400 bar (5800 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
17 XMEP400BT11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 400 bar (5800 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
18 XMEP400BT11FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 400 bar (5800 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 400 bar (5800 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
19 XMEP600BT21F Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 600 bar (8700 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
20 XMEP600BT21FQ Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 4 - 20 mA, Connector DEUTSCH DT04-3P 600 bar (8700 psi) 4 - 20 mA Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
21 XMEP600BT71F Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 0 - 10 V, Connector DEUTSCH DT04-3P 600 bar (8700 psi) 0 - 10 V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
22 XMEP600BT11F Sensors for pressure control OsiSense XM, transmitter type XMEP, 600 bar (8700 psi), G1/4A DIN3852-E male, 0,5 - 4,5V, Connector DEUTSCH DT04-3P 600 bar (8700 psi) 0,5 - 4,5V Connector DEUTSCH DT04-3P G1/4A DIN3852-E male without display
Part Number
Description
Pressure
Electrical output
Electrical connection
Fluid connection
Display
Documentation
Contact the supplier
Telemecanique Sensors