Adjustable differential pressure switches 1 C/O single pole contacts type XMLB, G 1/4 female, screw terminal models, ISO M20x1.5 tapped entry

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, pressure switch type XMLB, 1 bar (14.5 psi), G 1/4 female, 1 C/O, screw terminal models, ISO M20x1.5 tapped entry
Part number XMLB001R2S12
Product selection
Selector Electrical connection Pressure range Setting scale Analogue output Fluids controlled Fluid temperature Fluid connection Reference
38 screw terminal models, ISO M20x1.5 tapped entry 1 bar (14.5 psi) with display 1 C/O hydraulic oils, air, temperature up to 160°C up to +160° G1/4 female XMLB001R2S12
40 screw terminal models, ISO M20x1.5 tapped entry 1 bar (14.5 psi) with display 1 C/O fresh water sea water, corrosive fluids, temperature up to +160°C up to +160° G1/4 female XMLB001S2S12
42 screw terminal models, ISO M20x1.5 tapped entry 1 bar (14.5 psi) with display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB001P2S12
47 screw terminal models, ISO M20x1.5 tapped entry 1 bar (14.5 psi) without display 1 C/O hydraulic oils, air, temperature up to 160°C up to +160° G1/4 female XMLB001R1S12
49 screw terminal models, ISO M20x1.5 tapped entry 1 bar (14.5 psi) without display 1 C/O fresh water sea water, corrosive fluids, temperature up to +160°C up to +160° G1/4 female XMLB001S1S12
51 screw terminal models, ISO M20x1.5 tapped entry 1 bar (14.5 psi) without display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB001P1S12
56 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB002A2S12
58 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +160°C up to +160° G1/4 female XMLB002B2S12
60 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) with display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB002C2S12
65 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB002A1S12
67 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +160°C up to +160° G1/4 female XMLB002B1S12
69 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) without display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB002C1S12
74 screw terminal models, ISO M20x1.5 tapped entry 2.5 bar (36.25 psi) with display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLBS02B2S12
76 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB004A2S12
78 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +160°C up to +160° G1/4 female XMLB004B2S12
80 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) with display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB004C2S12
85 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB004A1S12
87 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +160°C up to +160° G1/4 female XMLB004B1S12
89 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) without display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB004C1S12
94 screw terminal models, ISO M20x1.5 tapped entry 4 bar (58 psi) with display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLBS04B2S12
96 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB010A2S12
98 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) with display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLB010B2S12
100 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) with display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB010C2S12
102 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) with display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB010P2S12
108 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB010A1S12
110 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) without display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLB010B1S12
112 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) without display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB010C1S12
114 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) without display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB010P1S12
120 screw terminal models, ISO M20x1.5 tapped entry 10 bar (145 psi) with display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLBS10A2S12
122 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB020A2S12
124 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) with display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLB020B2S12
126 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) with display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB020C2S12
128 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) with display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB020P2S12
134 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB020A1S12
136 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) without display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLB020B1S12
138 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) without display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB020C1S12
140 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) without display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB020P1S12
146 screw terminal models, ISO M20x1.5 tapped entry 20 bar (290 psi) with display 1 C/O hydraulic oils, fresh water, air, température up to 160°C up to +160° G1/4 female XMLBS20A2S12
148 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB035A2S12
150 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) with display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +160°C up to +160° G1/4 female XMLB035B2S12
152 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) with display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB035C2S12
154 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) with display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB035P2S12
160 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +70°C up to + 70° G1/4 female XMLB035A1S12
162 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) without display 1 C/O hydraulic oils, fresh water, sea water, air, temperature up to +160°C up to +160° G1/4 female XMLB035B1S12
164 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) without display 1 C/O corrosive fluids, temperature up to 160°C up to +160° G1/4 female XMLB035C1S12
166 screw terminal models, ISO M20x1.5 tapped entry 35 bar (507,5 psi) without display 1 C/O viscous products temperature up to +160°C up to +160° G1/4 female XMLB035P1S12
172 screw terminal models, ISO M20x1.5 tapped entry 70 bar (1015 psi) with display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB070D2S12
174 screw terminal models, ISO M20x1.5 tapped entry 70 bar (1015 psi) with display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB070E2S12
176 screw terminal models, ISO M20x1.5 tapped entry 70 bar (1015 psi) with display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB070N2S12
181 screw terminal models, ISO M20x1.5 tapped entry 70 bar (1015 psi) without display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB070D1S12
183 screw terminal models, ISO M20x1.5 tapped entry 70 bar (1015 psi) without display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB070E1S12
185 screw terminal models, ISO M20x1.5 tapped entry 70 bar (1015 psi) without display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB070N1S12
190 screw terminal models, ISO M20x1.5 tapped entry 160 bar (2320 psi) with display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB160D2S12
192 screw terminal models, ISO M20x1.5 tapped entry 160 bar (2320 psi) with display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB160E2S12
194 screw terminal models, ISO M20x1.5 tapped entry 160 bar (2320 psi) with display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB160N2S12
199 screw terminal models, ISO M20x1.5 tapped entry 160 bar (2320 psi) without display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB160D1S12
201 screw terminal models, ISO M20x1.5 tapped entry 160 bar (2320 psi) without display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB160E1S12
203 screw terminal models, ISO M20x1.5 tapped entry 160 bar (2320 psi) without display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB160N1S12
208 screw terminal models, ISO M20x1.5 tapped entry 300 bar (4350 psi) with display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB300D2S12
210 screw terminal models, ISO M20x1.5 tapped entry 300 bar (4350 psi) with display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB300E2S12
212 screw terminal models, ISO M20x1.5 tapped entry 300 bar (4350 psi) with display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB300N2S12
217 screw terminal models, ISO M20x1.5 tapped entry 300 bar (4350 psi) without display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB300D1S12
219 screw terminal models, ISO M20x1.5 tapped entry 300 bar (4350 psi) without display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB300E1S12
221 screw terminal models, ISO M20x1.5 tapped entry 300 bar (4350 psi) without display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB300N1S12
226 screw terminal models, ISO M20x1.5 tapped entry 500 bar (7250 psi) with display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB500D2S12
228 screw terminal models, ISO M20x1.5 tapped entry 500 bar (7250 psi) with display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB500E2S12
230 screw terminal models, ISO M20x1.5 tapped entry 500 bar (7250 psi) with display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB500N2S12
235 screw terminal models, ISO M20x1.5 tapped entry 500 bar (7250 psi) without display 1 C/O hydraulic oils, temperature up to +160°C up to +160° G1/4 female XMLB500D1S12
237 screw terminal models, ISO M20x1.5 tapped entry 500 bar (7250 psi) without display 1 C/O fresh water sea water, temperature up to +160°C up to +160° G1/4 female XMLB500E1S12
239 screw terminal models, ISO M20x1.5 tapped entry 500 bar (7250 psi) without display 1 C/O corrosive fluids, air, temperature up to 160°C up to +160° G1/4 female XMLB500N1S12
Electrical connection
Pressure range
Setting scale
Analogue output
Fluids controlled
Fluid temperature
Fluid connection
Reference
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page