Safety mats Preventa XY2T

Manufacturer Telemecanique Sensors
Description Safety mats Preventa XY2T, 500x500x11mm
Part number XY2TP1
Product selection
Selector Dimensions Connection Reference
1 500x500x11 2 connectors (1 male+1female) moulded end connector M8 L=100mm XY2TP1
2 500x750x11 2 connectors (1 male+1female) moulded end connector M8 L=100mm XY2TP2
3 750x750x11 2 connectors (1 male+1female) moulded end connector M8 L=100mm XY2TP3
4 750x1250x11 2 connectors (1 male+1female) moulded end connector M8 L=100mm XY2TP4
Dimensions
Connection
Reference
Documentation
Contact the supplier
Telemecanique Sensors