Safety light curtains Preventa XUS, Hand detection type 2 , Standard range IP69K

Manufacturer Telemecanique Sensors
Description Safety light curtains Preventa XUS, Hand detection type 2 , Standard range IP69K, height protected 460mm
Part number XUSL2E30H046NWC
Product selection
Selector Reference Height protected
1 XUSL2E30H046NWC 460mm
2 XUSL2E30H061NWC 610mm
3 XUSL2E30H076NWC 760mm
4 XUSL2E30H091NWC 910mm
5 XUSL2E30H106NWC 1060mm
6 XUSL2E30H046NWH 460mm
7 XUSL2E30H061NWH 610mm
8 XUSL2E30H076NWH 760mm
9 XUSL2E30H091NWH 910mm
10 XUSL2E30H106NWH 1060mm
Reference
Height protected
Documentation
Contact the supplier
Telemecanique Sensors