Safety light curtains Preventa XUS, Finger detection type 4 Slave1, Standard range IP67

Manufacturer Telemecanique Sensors
Description Safety light curtains Preventa XUS, Finger detection type 4 Slave1, Standard range IP67, height protected 310mm
Part number XUSL4E14F031NS1
Product selection
Selector Reference Height protected
1 XUSL4E14F031NS1 310mm
2 XUSL4E14F046NS1 460mm
3 XUSL4E14F061NS1 610mm
4 XUSL4E14F076NS1 760mm
Reference
Height protected
Documentation
Contact the supplier
Telemecanique Sensors