Incremental encoders Ø90 mm, with through shaft Ø30 mm

Manufacturer Telemecanique Sensors
Description Rotary encoders OsiSense XCC, Incremental encoders Ø90 mm, with through shaft Ø30 mm, resolution 100 points, output stage 5 V, RS 422
Part number XCC1930TS01RN
Product selection
Selector Resolution (points) Connection method Output stage type Supply voltage Reference
1 100 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS01RN
2 100 M23 radial connectors Push-pull 11...30V XCC1930TS01KN
3 360 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS03RN
4 360 M23 radial connectors Push-pull 11...30V XCC1930TS03KN
5 500 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS05RN
6 500 M23 radial connectors Push-pull 11...30V XCC1930TS05KN
7 1000 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS10RN
8 1000 M23 radial connectors Push-pull 11...30V XCC1930TS10KN
9 1024 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS11RN
10 1024 M23 radial connectors Push-pull 11...30V XCC1930TS11KN
11 2500 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS25RN
12 2500 M23 radial connectors Push-pull 11...30V XCC1930TS25KN
13 3600 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS36RN
14 3600 M23 radial connectors Push-pull 11...30V XCC1930TS36KN
15 5000 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS50RN
16 5000 M23 radial connectors Push-pull 11...30V XCC1930TS50KN
17 10000 M23 radial connectors 5 V, RS 422 4.5...5.5V XCC1930TS00RN
18 10000 M23 radial connectors Push-pull 11...30V XCC1930TS00KN
Resolution (points)
Connection method
Output stage type
Supply voltage
Reference
Documentation
Contact the supplier
Telemecanique Sensors