Absolute single turn encoders Ø58 mm, with solid shaft Ø10 mm

Manufacturer Telemecanique Sensors
Description Rotary encoders OsiSense XCC, Absolute single turn encoders Ø58 mm, with solid shaft Ø10 mm, resolution 8192 points, output stage Push-pull binaire
Part number XCC2510PS81KB
Product selection
Selector Resolution (points) Connection method Output stage type Supply voltage Reference
1 8192 M23 radial connectors Push-pull binaire 11...30V XCC2510PS81KB
2 8192 M23 radial connectors Push-pull Gray 11...30V XCC2510PS81KGN
3 8192 M23 radial connectors SSI, 13 bits, binaire 11...30V XCC2510PS81SBN
4 8192 M23 radial connectors SSI, 13 bits, Gray 11...30V XCC2510PS81SGN
Resolution (points)
Connection method
Output stage type
Supply voltage
Reference
Documentation
Contact the supplier
Telemecanique Sensors