Photo-electric sensors Osisense XU, miniature, reflex polarised, type 989

Manufacturer Telemecanique Sensors
Description Photo-electric sensors Osisense XU, miniature, reflex polarised, type 989 Sn1m, DC, NPN, NO/NC prog, cable 2m
Part number XUYB989SN
Product selection
Selector Reference Sensing distance Supply Output Connection
1 XUYB989SN 1m 10 / 30 VDC DC, NPN cable 2m
2 XUYB989SP 1m 10 / 30 VDC DC, PNP cable 2m
3 XUYBCO989SN 1m 10 / 30 VDC DC, NPN connector M8
4 XUYBCO989SP 1m 10 / 30 VDC DC, PNP connector M8
Reference
Sensing distance
Supply
Output
Connection
Documentation
Contact the supplier
Telemecanique Sensors