Photo-electric sensors OsiSense XU, cylindrical M18, reflex polarised, axial , metal, Sn2m, DC, PNP

Manufacturer Telemecanique Sensors
Description Photo-electric sensors OsiSense XU, cylindrical M18, reflex polarised, axial, metal, Sn2m, DC, PNP, NO, cable 2m
Part number XUB9BPANL2
Product selection
Selector Connection Sensing Distance Function Output Reference
1 cable 2m 2m NO DC, PNP XUB9BPANL2
2 cable 5m 2m NO DC, PNP XUB9BPANL5
3 connector M12 2m NO DC, PNP XUB9BPANM12
4 cable 2m 2m NC DC, PNP XUB9BPBNL2
5 cable 5m 2m NC DC, PNP XUB9BPBNL5
6 connector M12 2m NC DC, PNP XUB9BPBNM12
Connection
Sensing Distance
Function
Output
Reference
Documentation
Contact the supplier
Telemecanique Sensors
Users Who Downloaded This Product Also Downloaded
Page